Product Family | Mounting Base |
---|
Suitable for tube mounting | False |
---|---|
Suitable for bracket mounting | True |
Suitable for floor mounting | True |
Housing color | Gray |
Cap option | Cap included |
Base type | 10 cm pole mounting base |
Material | Rubber seals and gaskets: Nitrile rubber |
Description | 50 mm stack light mounting base |
Height | 131 mm |
---|---|
Recommended wire size | 0.5 mm² |
Shock | 5 module stack: 35 G |
Vibration | 5 module stack: 0.75 G |
Recommended terminal torque | 0.87 N.m (7 in-lb) |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Ingress rating | UL Type 4/4X/13, IP66 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.499 |
Lead Time | 15 |
Dimension Width | 8.999 |
Dimension Length | 15.499 |
Stock Status | NON_STOCKED |
Weight | 0.183 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Mounting Base |
---|
Suitable for tube mounting | False |
---|---|
Suitable for bracket mounting | True |
Suitable for floor mounting | True |
Housing color | Gray |
Cap option | Cap included |
Base type | 10 cm pole mounting base |
Material | Rubber seals and gaskets: Nitrile rubber |
Description | 50 mm stack light mounting base |
Height | 131 mm |
---|---|
Recommended wire size | 0.5 mm² |
Shock | 5 module stack: 35 G |
Vibration | 5 module stack: 0.75 G |
Recommended terminal torque | 0.87 N.m (7 in-lb) |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Ingress rating | UL Type 4/4X/13, IP66 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.499 |
Lead Time | 15 |
Dimension Width | 8.999 |
Dimension Length | 15.499 |
Stock Status | NON_STOCKED |
Weight | 0.183 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.