Loading
View all 856T Control Tower Stack Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
855D-Q10G24Y3L4C1

Preassembled Stack Light 30 mm Stack Lig

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 31, 2025, the Preassembled Stack Light 30 mm Stack Lig will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 31, 2025 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of July 31, 2025, the Preassembled Stack Light 30 mm Stack Lig will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: July 31, 2025 Replacement Category: Engineering Replacement
Description
Compact Tower Light, 30 mm, 10 cm Quick Release Mount Pole, No Network Option, No Cable, Grey, 24V AC/DC, Green Steady LED, Red Flashing LED, None Sound Alarm - Continous Tone, No Module, No Module
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Accessory
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
855D-Q10G24Y3L4C1
UPC
887172657542
Estimated Lead Time
97 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Sub Brand
Preassembled Stack Light
Outer diameter
30 mm
Degree of protection (NEMA)
4X
Loudness
85 dBb
Degree of protection (IP)
IP65
Decibel rating
Piezo sound module: 85 dBa (+2 dB/-5 dB)
List of degrees of protection (NEMA)
4, 4X, 13
Function acoustic
False
Rated operating voltage Ue
24 V
Voltage type for actuating
AC/DC
Sound module rating
Level-3 sound module: 20000 h
Flashing frequency, approx
Level-2 module: approximately 2 Hz
Lamp life rating
Level-2 LED module: 100000 h
Estimated light output
Level-2 module, red LED: 1000 mcd
Operating voltage
Light modules and sound modules: 24V (±10%) @ AC/DC
Current consumption
Sound modules: 40 mA
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Housing color
Grey
Level-1 lens color/ sound
Green
Level-2 lens color/ sound
Red
Level-3 lens color/ sound
Sound module
Level-4 lens color/ sound
No module
Level-5 lens color/ sound
No module
Mounting type
10 cm quick release mount pole
Cable length and termination
No cable for Quick release pole mount bases
Level-5 module type
No module
Level-1 module type
Steady LED
Level-2 module type
Flashing LED (2 flashes per s)
Level-3 module type
Piezo sound alarm, continuous tone (85 dBa (+2 dB/-5 dB)): Sound module must be on the top-most level, Only one sound module is allowed per assembly
Level-4 module type
No module
Function flashlight
True
Function continuous light
True
Flashing light
True
Operating temperature
-25 °C
Storage temperature
-25 °C
Material
Rubber seals and gaskets: Nitrile rubber
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855D-Q10G24Y3L4C1
UPC
887172657542
Estimated Lead Time
97 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
EU Importer Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

EU Authorized Representative Address

Rockwell Automation N.V
Pegasus Park
De Kleetlaan 12A
1831 Diegem
Belgium

The information provided by Rockwell Automation on www.rockwellautomation.com (the “Site”) is for demonstration purposes only and may be incomplete or inaccurate. All information is provided “as is”, and Rockwell Automation makes no representations or warranties of any kind, express or implied, regarding the accuracy, adequacy, validity, reliability, or completeness of any information on the Site. Use of this information is at your own risk.

Technical Specifications
Sub Brand
Preassembled Stack Light
Outer diameter
30 mm
Degree of protection (NEMA)
4X
Loudness
85 dBb
Degree of protection (IP)
IP65
Decibel rating
Piezo sound module: 85 dBa (+2 dB/-5 dB)
List of degrees of protection (NEMA)
4, 4X, 13
Function acoustic
False
Rated operating voltage Ue
24 V
Voltage type for actuating
AC/DC
Sound module rating
Level-3 sound module: 20000 h
Flashing frequency, approx
Level-2 module: approximately 2 Hz
Lamp life rating
Level-2 LED module: 100000 h
Estimated light output
Level-2 module, red LED: 1000 mcd
Operating voltage
Light modules and sound modules: 24V (±10%) @ AC/DC
Current consumption
Sound modules: 40 mA
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Housing color
Grey
Level-1 lens color/ sound
Green
Level-2 lens color/ sound
Red
Level-3 lens color/ sound
Sound module
Level-4 lens color/ sound
No module
Level-5 lens color/ sound
No module
Mounting type
10 cm quick release mount pole
Cable length and termination
No cable for Quick release pole mount bases
Level-5 module type
No module
Level-1 module type
Steady LED
Level-2 module type
Flashing LED (2 flashes per s)
Level-3 module type
Piezo sound alarm, continuous tone (85 dBa (+2 dB/-5 dB)): Sound module must be on the top-most level, Only one sound module is allowed per assembly
Level-4 module type
No module
Function flashlight
True
Function continuous light
True
Flashing light
True
Operating temperature
-25 °C
Storage temperature
-25 °C
Material
Rubber seals and gaskets: Nitrile rubber
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Preassembled Stack Light 30 mm Stack Lig
CloseClose
855D-Q10G24Y3L4C1
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose