Outer diameter | 30 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Shock | 5 module stack: 35 G |
Vibration | 5 module stack: 2.0 G |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Function acoustic | False |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Lamp life rating | Level-1 LED module: 100000 h |
Estimated light output | Level-1 module, amber LED: 800 mcd |
Operating voltage | Light modules and sound modules: 120V (±10%) @ AC, 60 Hz |
Current consumption | Sound modules: 22 mA |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Housing color | Black |
---|---|
Level-1 lens color/ sound | Amber |
Level-2 lens color/ sound | No module |
Level-3 lens color/ sound | No module |
Level-4 lens color/ sound | No module |
Level-5 lens color/ sound | No module |
Mounting type | Surface mount |
Cable length and termination | 2 m, flying leads, Yellow jacket |
Level-5 module type | No module |
Level-1 module type | Steady LED |
Level-2 module type | No module |
Level-3 module type | No module |
Level-4 module type | No module |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Material | Rubber seals and gaskets: Nitrile rubber |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.293 |
Lead Time | 8 |
Dimension Width | 5.588 |
Dimension Length | 9.804 |
Stock Status | NON_STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Outer diameter | 30 mm |
---|---|
Degree of protection (NEMA) | 4X |
Degree of protection (IP) | IP65 |
Shock | 5 module stack: 35 G |
Vibration | 5 module stack: 2.0 G |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Function acoustic | False |
---|---|
Rated operating voltage Ue | 120 V |
Voltage type for actuating | AC |
Lamp life rating | Level-1 LED module: 100000 h |
Estimated light output | Level-1 module, amber LED: 800 mcd |
Operating voltage | Light modules and sound modules: 120V (±10%) @ AC, 60 Hz |
Current consumption | Sound modules: 22 mA |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Housing color | Black |
---|---|
Level-1 lens color/ sound | Amber |
Level-2 lens color/ sound | No module |
Level-3 lens color/ sound | No module |
Level-4 lens color/ sound | No module |
Level-5 lens color/ sound | No module |
Mounting type | Surface mount |
Cable length and termination | 2 m, flying leads, Yellow jacket |
Level-5 module type | No module |
Level-1 module type | Steady LED |
Level-2 module type | No module |
Level-3 module type | No module |
Level-4 module type | No module |
Function continuous light | True |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Material | Rubber seals and gaskets: Nitrile rubber |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.293 |
Lead Time | 8 |
Dimension Width | 5.588 |
Dimension Length | 9.804 |
Stock Status | NON_STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.