Type of current | AC |
---|---|
Voltage | 240V AC |
Nominal current | 70mA @ 230/240V AC, 50 Hz |
Function | LED strobe selectable single/double flash |
Lens color | Amber |
---|---|
Replacement lenses | LED lens |
Replacement lamps | LED |
Mounting for vertical surfaces | With bracket, for indoor and outdoor |
Housing pole mount base | Polycarbonate |
Mounting for horizontal surfaces | Outdoor: with additional metal plate between surface and base part |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Weight | Surface mount: 250 g |
---|---|
Base type | Surface mount (must be installed with rough wall plate for UL Type 4/4X/13 rating, otherwise UL Type 1 only) |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.49 |
Lead Time | 15 |
Dimension Width | 11.99 |
Dimension Length | 21.01 |
Stock Status | NON_STOCKED |
Weight | 0.35 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Type of current | AC |
---|---|
Voltage | 240V AC |
Nominal current | 70mA @ 230/240V AC, 50 Hz |
Function | LED strobe selectable single/double flash |
Lens color | Amber |
---|---|
Replacement lenses | LED lens |
Replacement lamps | LED |
Mounting for vertical surfaces | With bracket, for indoor and outdoor |
Housing pole mount base | Polycarbonate |
Mounting for horizontal surfaces | Outdoor: with additional metal plate between surface and base part |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Weight | Surface mount: 250 g |
---|---|
Base type | Surface mount (must be installed with rough wall plate for UL Type 4/4X/13 rating, otherwise UL Type 1 only) |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 10.49 |
Lead Time | 15 |
Dimension Width | 11.99 |
Dimension Length | 21.01 |
Stock Status | NON_STOCKED |
Weight | 0.35 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.