90mm Industrial Beacon 90 mm Beacon
Rockwell Automation announces that as of
December 31, 2022,
the 90mm Industrial Beacon 90 mm Beacon will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 31, 2022,
the 90mm Industrial Beacon 90 mm Beacon will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Lens Color | Yellow |
---|
Power | 20 W |
---|---|
Type of current | AC/DC |
Voltage | 12V AC/DC |
Nominal current | 1.6A @ 12V AC/DC |
Function | Steady halogen beacon |
Lamp holder | GY6.35 |
Lens color | Yellow |
---|---|
Replacement lenses | Fresnel |
Replacement lamps | Halogen |
Housing pole mount base | Polycarbonate |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Weight | Tube mount: 424 g |
---|---|
Base type | 0.5 in NPT conduit mount |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.59 |
Lead Time | 8 |
Dimension Width | 20.904 |
Dimension Length | 26.695 |
Stock Status | NON_STOCKED |
Weight | 1.139 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Yellow |
---|
Power | 20 W |
---|---|
Type of current | AC/DC |
Voltage | 12V AC/DC |
Nominal current | 1.6A @ 12V AC/DC |
Function | Steady halogen beacon |
Lamp holder | GY6.35 |
Lens color | Yellow |
---|---|
Replacement lenses | Fresnel |
Replacement lamps | Halogen |
Housing pole mount base | Polycarbonate |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Weight | Tube mount: 424 g |
---|---|
Base type | 0.5 in NPT conduit mount |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.59 |
Lead Time | 8 |
Dimension Width | 20.904 |
Dimension Length | 26.695 |
Stock Status | NON_STOCKED |
Weight | 1.139 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.