Loading
View all 855BS and 855R Industrial Round Beacons
Print
Share
QR code
JSON
  • alt text
  • alt text
alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
alt text
Allen-Bradley logo
855BS-N10BR6

90mm Industrial Beacon 90 mm Beacon

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2022, the 90mm Industrial Beacon 90 mm Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2022 Replacement Category: Functional Replacement Replacement Product: 855R-BN10MF6 [https://www.rockwellautomation.com/en-us/products/details.855R-BN10MF6.html]
Product at a glance
Replacement Available
Description
Round 90 mm Beacon, 1/2 inch Conduit Mount, Standard, 120V AC Full Voltage, Strobe, Blue
  • Add to BOM
  • Repair services
  • Get support
855BS-N10BR6

90mm Industrial Beacon 90 mm Beacon

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
  • alt text
alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
alt text
Allen-Bradley logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2022, the 90mm Industrial Beacon 90 mm Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2022 Replacement Category: Functional Replacement Replacement Product: 855R-BN10MF6 [https://www.rockwellautomation.com/en-us/products/details.855R-BN10MF6.html]
Product at a glance
Replacement Available
Description
Round 90 mm Beacon, 1/2 inch Conduit Mount, Standard, 120V AC Full Voltage, Strobe, Blue
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
855BS-N10BR6
UPC
781180705175
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Lens Color
Blue
Function
Strobe beacon (not available in 12V AC/DC)
Nominal current
0.21A @ 110/120V AC, 50/60 Hz
Strobe Frequency
1 Hz
Strobe energy
7 j
Strobe tube socket
Terminals
Type of current
AC
Voltage
120V AC
Xenon strobe tube
Helical
Construction
Degree of protection (IP)
IP65
Degree of protection (NEMA)
13
Housing base material
Polycarbonate
Housing bracket
Powder-coated steel
Housing lenses
Polycarbonate
Housing pole mount base
Polycarbonate
Lens color
Blue
Mounting for NPT conduit
For indoor and outdoor
Replacement lamps
Xenon Strobe tube
Replacement lenses
Fresnel
Mechanical
Base type
0.5 in NPT conduit mount
List of degrees of protection (NEMA)
4, 4X, 13
Weight
Tube mount: 469 g
Operating temperature
-25 °C
Storage temperature
-25 °C
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
855BS-N10BR6
UPC
781180705175
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Electrical & Connectivity
Lens Color
Blue
Function
Strobe beacon (not available in 12V AC/DC)
Nominal current
0.21A @ 110/120V AC, 50/60 Hz
Strobe Frequency
1 Hz
Strobe energy
7 j
Strobe tube socket
Terminals
Type of current
AC
Voltage
120V AC
Xenon strobe tube
Helical
Physical Characteristics
Construction
Degree of protection (IP)
IP65
Degree of protection (NEMA)
13
Housing base material
Polycarbonate
Housing bracket
Powder-coated steel
Housing lenses
Polycarbonate
Housing pole mount base
Polycarbonate
Lens color
Blue
Mounting for NPT conduit
For indoor and outdoor
Replacement lamps
Xenon Strobe tube
Replacement lenses
Fresnel
Mechanical
Base type
0.5 in NPT conduit mount
List of degrees of protection (NEMA)
4, 4X, 13
Weight
Tube mount: 469 g
Compliance & Environment
Operating temperature
-25 °C
Storage temperature
-25 °C
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
90mm Industrial Beacon 90 mm Beacon
CloseClose
855BS-N10BR6
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose