Lens Color | Clear |
---|
Type of current | AC |
---|---|
Voltage | 120V AC |
Nominal current | 70mA @ 110/120V AC, 50/60 Hz |
Function | LED strobe selectable single/double flash |
Lens color | Clear |
---|---|
Replacement lenses | LED lens |
Replacement lamps | LED |
Housing pole mount base | Polycarbonate |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Weight | Tube mount: 450 g |
---|---|
Base type | 0.5 in NPT conduit mount |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.192 |
Lead Time | 15 |
Dimension Width | 13.716 |
Dimension Length | 14.986 |
Stock Status | NON_STOCKED |
Weight | 0.481 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Clear |
---|
Type of current | AC |
---|---|
Voltage | 120V AC |
Nominal current | 70mA @ 110/120V AC, 50/60 Hz |
Function | LED strobe selectable single/double flash |
Lens color | Clear |
---|---|
Replacement lenses | LED lens |
Replacement lamps | LED |
Housing pole mount base | Polycarbonate |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Weight | Tube mount: 450 g |
---|---|
Base type | 0.5 in NPT conduit mount |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 12.192 |
Lead Time | 15 |
Dimension Width | 13.716 |
Dimension Length | 14.986 |
Stock Status | NON_STOCKED |
Weight | 0.481 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.