Lens Color | Make a selection |
---|---|
Product Family | Accessory |
Beacon size | 90 mm |
---|
Lens color | Not applicable |
---|---|
Halogen lamps | Not applicable |
Power module type | Not applicable |
Lens type | Not applicable |
Base type | NPT conduit mount base |
Voltage | Not applicable |
---|---|
Description | Miscellaneous accessories and replacement parts |
Type of accessory | 1/2 in. NPT conduit mount base |
Accessory | True |
Spare part | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.557 |
Lead Time | 15 |
Dimension Width | 12.954 |
Dimension Length | 16.383 |
Stock Status | NON_STOCKED |
Weight | 0.401 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Make a selection |
---|---|
Product Family | Accessory |
Beacon size | 90 mm |
---|
Lens color | Not applicable |
---|---|
Halogen lamps | Not applicable |
Power module type | Not applicable |
Lens type | Not applicable |
Base type | NPT conduit mount base |
Voltage | Not applicable |
---|---|
Description | Miscellaneous accessories and replacement parts |
Type of accessory | 1/2 in. NPT conduit mount base |
Accessory | True |
Spare part | True |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.557 |
Lead Time | 15 |
Dimension Width | 12.954 |
Dimension Length | 16.383 |
Stock Status | NON_STOCKED |
Weight | 0.401 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.