Loading
View all 855BS and 855R Industrial Round Beacons
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
855BM-S10BR4

120mm Industrial Beacon 120 mm Beacon

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2022, the 120mm Industrial Beacon 120 mm Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2022 Replacement Category: Functional Replacement Replacement Product: 855R-BS10MF4 [https://www.rockwellautomation.com/en-us/products/details.855R-BS10MF4.html]
Product at a glance
Replacement Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 31, 2022, the 120mm Industrial Beacon 120 mm Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2022 Replacement Category: Functional Replacement Replacement Product: 855R-BS10MF4 [https://www.rockwellautomation.com/en-us/products/details.855R-BS10MF4.html]
Product at a glance
Replacement Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Construction
Environmental
Mechanical
Documents
Alternative Products
Technotes
Lens Color
Red
Sub Brand
120mm Industrial Beacon
Nominal voltage
120 V
Type of current
AC
Strobe energy
15 j
Nominal current
0.32A @ 110/120V AC, 50/60 Hz
Function
Strobe beacon (not available in 12V AC/DC)
Flashing/strobe frequency
1 Hz
Xenon strobe tube
Helical
Strobe tube socket
Terminals
Lens color
Red
Replacement lenses
Fresnel
Replacement lamps
Xenon Strobe tube
Mounting for vertical surfaces
With bracket, for indoor and outdoor
Housing pole mount base
120 mm: Aluminium die-cast, powder-coated
Mounting for horizontal surfaces
Outdoor: with additional metal plate between surface and base part
Degree of protection (NEMA)
13
Degree of protection (IP)
IP65
Housing base material
Polycarbonate
Housing lenses
Polycarbonate
Housing bracket
Powder-coated steel
Operating temperature
-25 °C
Storage temperature
-25 °C
Weight
500 g
Base type
Surface mount (must be installed with rough wall plate for UL Type 4/4X/13 rating, otherwise UL Type 1 only)
List of degrees of protection (NEMA)
4, 4X, 13
Terminals
Up to 2.5 mm2 AWG)
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color
Red
Sub Brand
120mm Industrial Beacon
Nominal voltage
120 V
Type of current
AC
Strobe energy
15 j
Nominal current
0.32A @ 110/120V AC, 50/60 Hz
Function
Strobe beacon (not available in 12V AC/DC)
Flashing/strobe frequency
1 Hz
Xenon strobe tube
Helical
Strobe tube socket
Terminals
Lens color
Red
Replacement lenses
Fresnel
Replacement lamps
Xenon Strobe tube
Mounting for vertical surfaces
With bracket, for indoor and outdoor
Housing pole mount base
120 mm: Aluminium die-cast, powder-coated
Mounting for horizontal surfaces
Outdoor: with additional metal plate between surface and base part
Degree of protection (NEMA)
13
Degree of protection (IP)
IP65
Housing base material
Polycarbonate
Housing lenses
Polycarbonate
Housing bracket
Powder-coated steel
Operating temperature
-25 °C
Storage temperature
-25 °C
Weight
500 g
Base type
Surface mount (must be installed with rough wall plate for UL Type 4/4X/13 rating, otherwise UL Type 1 only)
List of degrees of protection (NEMA)
4, 4X, 13
Terminals
Up to 2.5 mm2 AWG)
Documents
855-td001_-en-p Technical Data
855-TD001
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
120mm Industrial Beacon 120 mm Beacon
CloseClose
855BM-S10BR4
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose