855BM-N12FH6
120mm Industrial Beacon 120 mm Beacon
Rockwell Automation announces that as of December 31, 2022, the 120mm Industrial Beacon 120 mm Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of December 31, 2022, the 120mm Industrial Beacon 120 mm Beacon will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
December 31, 2022
Replacement Category:
No planned RA replacement
Lens Color | Blue |
---|---|
Product Family | 120mm Industrial Beacon |
Power | 35 W |
---|---|
Nominal voltage | 12 V |
Type of current | AC/DC |
Nominal current | 3A @ 12V AC/DC |
Function | Flashing halogen beacon |
Lamp holder | GY6.35 |
Flashing/strobe frequency | 1 Hz |
Halogen bulb | 35 W |
---|---|
Lens color | Blue |
Replacement lenses | Fresnel |
Replacement lamps | Halogen |
Housing pole mount base | 120 mm: Aluminium die-cast, powder-coated |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Base type | 1/2 in NPT conduit mount |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Terminals | Up to 2.5 mm2 AWG) |
Type | Resource | Publication |
---|---|---|
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Lens Color | Blue |
---|---|
Product Family | 120mm Industrial Beacon |
Power | 35 W |
---|---|
Nominal voltage | 12 V |
Type of current | AC/DC |
Nominal current | 3A @ 12V AC/DC |
Function | Flashing halogen beacon |
Lamp holder | GY6.35 |
Flashing/strobe frequency | 1 Hz |
Halogen bulb | 35 W |
---|---|
Lens color | Blue |
Replacement lenses | Fresnel |
Replacement lamps | Halogen |
Housing pole mount base | 120 mm: Aluminium die-cast, powder-coated |
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP65 |
Housing base material | Polycarbonate |
Housing lenses | Polycarbonate |
Housing bracket | Powder-coated steel |
Mounting for NPT conduit | For indoor and outdoor |
Operating temperature | -25 °C |
---|---|
Storage temperature | -25 °C |
Base type | 1/2 in NPT conduit mount |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Terminals | Up to 2.5 mm2 AWG) |
Documents
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.