Loading
View all 854J/K Control Tower Stack Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
854KC-NPTB24Y3Y4Y5P1

60 mm Config Stack Light

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Active
Lifecycle status: Active
Description
Bulletin 854KC Configured Stack Lights, 0.5 in. NPT Base, Black Housing Color, 24V AC/DC, Level 1 - Steady LED Green Lens, Level 2 - Steady LED Red Lens, Level 3 - Steady LED Amber Lens, Level 4 - Piezo Alarm Sound Module
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
Mechanical
Electrical
Environmental
Construction
Accessory
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
854KC-NPTB24Y3Y4Y5P1
UPC
887172403897
Estimated Lead Time
21 days
Country of Origin
Austria
Degree of protection (NEMA)
13
Degree of protection (IP)
IP66
Recommended wire size
0.2 mm²
Recommended terminal torque
Screwless terminal blocks
Decibel rating
90 dBa (adjustable), All dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
List of degrees of protection (NEMA)
4, 4X, 13
Function acoustic
True
Rated operating voltage Ue
24 V
Voltage type for actuating
AC/DC
Sound module rating
Level-4 sound module: 20000 h
Tone frequency
Preset at 2500 Hz
Lamp life rating
Level-3 LED module: 50000 h
Light output
Level-3 module, amber LED: 1793 mcd @ 24V AC/DC
Current consumption
Single tone sounder: 65mA @ 24V AC/DC
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Operating temperature
-30 °C
Storage temperature
-30 °C
Base type
0.5 in NPT base
Level-1 lens color
Green
Level-2 lens color
Red
Level-3 lens color
Amber
Level-4 lens color
None, sound only (It must be in the top position of the stack)
Level-5 lens color
None
Level-5 module type
No module
Level-1 module type
Steady LED
Level-2 module type
Steady LED
Level-3 module type
Steady LED
Level-4 module type
Single-circuit piezo sound module - continuous/pulsing tone (It must be in the top position of the stack)
Function continuous light
True
Base color
Black housing
Material of lamp socket
LA socket: Polycarbonate
Material of mounting screw washers
Mounting screw washers: Polypropylene
Material of rubber seals and gaskets
Rubber seals and gaskets: Nitrile rubber
Material of bases, caps, lens covers, sound module housings
Bases, caps, lens covers, sound module housings: Polycarbonate
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
854KC-NPTB24Y3Y4Y5P1
UPC
887172403897
Estimated Lead Time
21 days
Country of Origin
Austria
Technical Specifications
Degree of protection (NEMA)
13
Degree of protection (IP)
IP66
Recommended wire size
0.2 mm²
Recommended terminal torque
Screwless terminal blocks
Decibel rating
90 dBa (adjustable), All dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
List of degrees of protection (NEMA)
4, 4X, 13
Function acoustic
True
Rated operating voltage Ue
24 V
Voltage type for actuating
AC/DC
Sound module rating
Level-4 sound module: 20000 h
Tone frequency
Preset at 2500 Hz
Lamp life rating
Level-3 LED module: 50000 h
Light output
Level-3 module, amber LED: 1793 mcd @ 24V AC/DC
Current consumption
Single tone sounder: 65mA @ 24V AC/DC
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Operating temperature
-30 °C
Storage temperature
-30 °C
Base type
0.5 in NPT base
Level-1 lens color
Green
Level-2 lens color
Red
Level-3 lens color
Amber
Level-4 lens color
None, sound only (It must be in the top position of the stack)
Level-5 lens color
None
Level-5 module type
No module
Level-1 module type
Steady LED
Level-2 module type
Steady LED
Level-3 module type
Steady LED
Level-4 module type
Single-circuit piezo sound module - continuous/pulsing tone (It must be in the top position of the stack)
Function continuous light
True
Base color
Black housing
Material of lamp socket
LA socket: Polycarbonate
Material of mounting screw washers
Mounting screw washers: Polypropylene
Material of rubber seals and gaskets
Rubber seals and gaskets: Nitrile rubber
Material of bases, caps, lens covers, sound module housings
Bases, caps, lens covers, sound module housings: Polycarbonate
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
60 mm Config Stack Light
CloseClose
854KC-NPTB24Y3Y4Y5P1
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose