Suitable for tube mounting | False |
---|---|
Suitable for bracket mounting | False |
Suitable for floor mounting | False |
Mounting type | 0.5 in NPT |
Base type | 0.5 in NPT base |
Material | Rubber seals and gaskets: nitrile rubber |
Suitable for AS interface | False |
Cap | Cap included |
Base color | Black housing |
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Ingress rating | UL Type 4/4X/13, IP66 |
Recommended wire size | 0.2 mm² |
---|---|
Recommended terminal torque | Screwless terminal blocks |
Colour | Black |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.296 |
Lead Time | 5 |
Dimension Width | 8.306 |
Dimension Length | 7.696 |
Stock Status | STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 854-sg001_-en-p | 854-SG001 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Suitable for tube mounting | False |
---|---|
Suitable for bracket mounting | False |
Suitable for floor mounting | False |
Mounting type | 0.5 in NPT |
Base type | 0.5 in NPT base |
Material | Rubber seals and gaskets: nitrile rubber |
Suitable for AS interface | False |
Cap | Cap included |
Base color | Black housing |
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Ingress rating | UL Type 4/4X/13, IP66 |
Recommended wire size | 0.2 mm² |
---|---|
Recommended terminal torque | Screwless terminal blocks |
Colour | Black |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 9.296 |
Lead Time | 5 |
Dimension Width | 8.306 |
Dimension Length | 7.696 |
Stock Status | STOCKED |
Weight | 0.118 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
854-sg001_-en-p
Selection Guide
854-SG001 |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 854-sg001_-en-p | 854-SG001 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.