Outer diameter | 63 mm |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Degree of protection (NEMA) | 4X |
---|---|
Lens color | Clear |
Lamp life rating | Average life under static, no vibration, conditions: 50000h @ 120V AC |
Degree of protection (IP) | IP66 |
Voltage type | AC |
---|---|
Function | Blinker light |
Current consumption | 10mA @ 120V AC |
Light output | White LED: 4320 mcd @ 120V AC |
Flashing frequency | LED strobe modules: approximately 2 Hz (flash duration 1/50,000 s) |
Lamp type | LED |
Operating voltage at AC 50 Hz | 110 V |
Operating voltage at AC 60 Hz | 120 V |
Module type | LED strobe, single flash |
Leakage current impact | All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Material | Polycarbonate |
---|
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.4 |
Lead Time | 15 |
Dimension Width | 7.4 |
Dimension Length | 8.6 |
Stock Status | NON_STOCKED |
Weight | 94.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 854-sg001_-en-p | 854-SG001 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Outer diameter | 63 mm |
---|---|
List of degrees of protection (NEMA) | 4, 4X, 13 |
Degree of protection (NEMA) | 4X |
---|---|
Lens color | Clear |
Lamp life rating | Average life under static, no vibration, conditions: 50000h @ 120V AC |
Degree of protection (IP) | IP66 |
Voltage type | AC |
---|---|
Function | Blinker light |
Current consumption | 10mA @ 120V AC |
Light output | White LED: 4320 mcd @ 120V AC |
Flashing frequency | LED strobe modules: approximately 2 Hz (flash duration 1/50,000 s) |
Lamp type | LED |
Operating voltage at AC 50 Hz | 110 V |
Operating voltage at AC 60 Hz | 120 V |
Module type | LED strobe, single flash |
Leakage current impact | All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Material | Polycarbonate |
---|
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.4 |
Lead Time | 15 |
Dimension Width | 7.4 |
Dimension Length | 8.6 |
Stock Status | NON_STOCKED |
Weight | 94.0 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
854-sg001_-en-p
Selection Guide
854-SG001 |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 854-sg001_-en-p | 854-SG001 |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.