854JC-SFB24B5
40 mm Config Stack Light
Rockwell Automation announces that as of July 31, 2025, the 40 mm Config Stack Light will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
July 31, 2025
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of July 31, 2025, the 40 mm Config Stack Light will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
July 31, 2025
Replacement Category:
Engineering Replacement
| Outer diameter |
43 mm
|
|---|---|
| Degree of protection (NEMA) |
13
|
| Degree of protection (IP) |
IP66
|
| Recommended wire size |
0.2 mm²
|
| Recommended terminal torque |
Screwless terminal blocks
|
| Shock |
5 module stack: 40 G
|
| Vibration |
5 module stack: 5 G
|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Rated operating voltage Ue |
24 V
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Lamp life rating |
Level-1 LED module: 50000 h
|
| Estimated light output |
Level-1 module, amber LED: 4430 mcd @ 24V AC/DC
|
| Flashing frequency |
Approximately 2 Hz (flash duration 1/50,000 s)
|
| Current consumption |
Level-1 module, red, amber and yellow: 35mA @ 24V AC/DC
|
| Leakage current impact |
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
| Base type |
Surface mounting base
|
|---|---|
| Level-1 lens color |
Amber
|
| Level-2 lens color |
None
|
| Level-3 lens color |
None
|
| Level-4 lens color |
None
|
| Level-5 lens color |
None
|
| Level-5 module type |
No module
|
| Level-1 module type |
LED strobe, single flash
|
| Level-2 module type |
No module
|
| Level-3 module type |
No module
|
| Level-4 module type |
No module
|
| Base color |
Black housing
|
| Ingress rating |
UL Type 4/4X/13, IP66
|
| Material |
Rubber seals and gaskets: Nitrile rubber
|
|---|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Outer diameter |
43 mm
|
|---|---|
| Degree of protection (NEMA) |
13
|
| Degree of protection (IP) |
IP66
|
| Recommended wire size |
0.2 mm²
|
| Recommended terminal torque |
Screwless terminal blocks
|
| Shock |
5 module stack: 40 G
|
| Vibration |
5 module stack: 5 G
|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Rated operating voltage Ue |
24 V
|
|---|---|
| Voltage type for actuating |
AC/DC
|
| Lamp life rating |
Level-1 LED module: 50000 h
|
| Estimated light output |
Level-1 module, amber LED: 4430 mcd @ 24V AC/DC
|
| Flashing frequency |
Approximately 2 Hz (flash duration 1/50,000 s)
|
| Current consumption |
Level-1 module, red, amber and yellow: 35mA @ 24V AC/DC
|
| Leakage current impact |
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
| Base type |
Surface mounting base
|
|---|---|
| Level-1 lens color |
Amber
|
| Level-2 lens color |
None
|
| Level-3 lens color |
None
|
| Level-4 lens color |
None
|
| Level-5 lens color |
None
|
| Level-5 module type |
No module
|
| Level-1 module type |
LED strobe, single flash
|
| Level-2 module type |
No module
|
| Level-3 module type |
No module
|
| Level-4 module type |
No module
|
| Base color |
Black housing
|
| Ingress rating |
UL Type 4/4X/13, IP66
|
| Material |
Rubber seals and gaskets: Nitrile rubber
|
|---|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
855-td001_-en-p
Technical Data
855-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.