Loading
View all 854J/K Control Tower Stack Lights
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
854JC-NPTB10L4P1

40 mm Config Stack Light

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Bulletin 854JC Configured Stack Lights, 0.5 in NPT Base, Black Housing Color, 120V AC Control Voltage, Level 1 - Flashing LED Red Lens, Level 2 - Piezo Alarm Sound Module
  • Add to BOM
  • Repair services
  • Get support
854JC-NPTB10L4P1

40 mm Config Stack Light

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Bulletin 854JC Configured Stack Lights, 0.5 in NPT Base, Black Housing Color, 120V AC Control Voltage, Level 1 - Flashing LED Red Lens, Level 2 - Piezo Alarm Sound Module
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Physical Characteristics
Mechanical
Construction
Accessory
Electrical & Connectivity
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
854JC-NPTB10L4P1
UPC
885630956954
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Mechanical
Decibel rating
80 dBa (non-adjustable), All dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
Degree of protection (IP)
IP66
Degree of protection (NEMA)
13
List of degrees of protection (NEMA)
4, 4X, 13
Recommended terminal torque
Screwless terminal blocks
Recommended wire size
0.2 mm²
Construction
Base color
Black housing
Base type
0.5 in NPT base
Flashing light
True
Function flashlight
True
Level-1 lens color
Red
Level-1 module type
Flashing LED
Level-2 lens color
None, sound only (It must be in the top position of the stack)
Level-2 module type
Single-circuit piezo sound module - continuous/pulsing tone (It must be in the top position of the stack)
Level-3 lens color
None
Level-3 module type
No module
Level-4 lens color
None
Level-4 module type
No module
Level-5 lens color
None
Level-5 module type
No module
Accessory
Material
Rubber seals and gaskets: Nitrile rubber
Current consumption
Single tone sounder: 31mA @ 120V AC
Estimated light output
Level-1 module, red LED: 2392 mcd @ 120V AC
Flashing frequency
Approximately 1.5 Hz, time On/time OFF = 1:1
Function acoustic
True
Lamp life rating
Level-1 LED module: 50000 h
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Rated operating voltage Ue
120 V
Sound module rating
Level-2 sound module: 20000 h
Tone frequency
Preset at 2500 Hz
Voltage type for actuating
AC
Operating temperature
-30 °C
Storage temperature
-30 °C

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
854JC-NPTB10L4P1
UPC
885630956954
Estimated Lead Time
21 days
Standard Warranty Duration

1 year See details

Country of Origin
Austria
Physical Characteristics
Mechanical
Decibel rating
80 dBa (non-adjustable), All dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module
Degree of protection (IP)
IP66
Degree of protection (NEMA)
13
List of degrees of protection (NEMA)
4, 4X, 13
Recommended terminal torque
Screwless terminal blocks
Recommended wire size
0.2 mm²
Construction
Base color
Black housing
Base type
0.5 in NPT base
Flashing light
True
Function flashlight
True
Level-1 lens color
Red
Level-1 module type
Flashing LED
Level-2 lens color
None, sound only (It must be in the top position of the stack)
Level-2 module type
Single-circuit piezo sound module - continuous/pulsing tone (It must be in the top position of the stack)
Level-3 lens color
None
Level-3 module type
No module
Level-4 lens color
None
Level-4 module type
No module
Level-5 lens color
None
Level-5 module type
No module
Accessory
Material
Rubber seals and gaskets: Nitrile rubber
Electrical & Connectivity
Current consumption
Single tone sounder: 31mA @ 120V AC
Estimated light output
Level-1 module, red LED: 2392 mcd @ 120V AC
Flashing frequency
Approximately 1.5 Hz, time On/time OFF = 1:1
Function acoustic
True
Lamp life rating
Level-1 LED module: 50000 h
Leakage current impact
All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
Rated operating voltage Ue
120 V
Sound module rating
Level-2 sound module: 20000 h
Tone frequency
Preset at 2500 Hz
Voltage type for actuating
AC
Compliance & Environment
Operating temperature
-30 °C
Storage temperature
-30 °C
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
855-td001_-en-p Technical Data
855-TD001
General Publication
Product Cutsheet --
Technical Data Publication
855-td001_-en-p 855-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
40 mm Config Stack Light
CloseClose
854JC-NPTB10L4P1
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 854J/K Control Tower Stack Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose