Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP66 |
Recommended wire size | 0.2 mm² |
Recommended terminal torque | Screwless terminal blocks |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Lamp life rating | Level-3 LED module: 50000 h |
Estimated light output | Level-3 module, blue LED: 1619 mcd @ 120V AC |
Flashing frequency | Approximately 2 Hz (flash duration 1/50,000 s) |
Current consumption | Level-3 module, green, blue and white: 10mA @ 120V AC |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Base type | 0.5 in NPT base |
---|---|
Level-1 lens color | Red |
Level-2 lens color | Amber |
Level-3 lens color | Blue |
Level-4 lens color | None |
Level-5 lens color | None |
Level-5 module type | No module |
Level-1 module type | LED strobe, single flash |
Level-2 module type | LED strobe, single flash |
Level-3 module type | LED strobe, single flash |
Level-4 module type | No module |
Base color | Black housing |
Material | Rubber seals and gaskets: Nitrile rubber |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 15 |
Dimension Width | 15.875 |
Dimension Length | 23.241 |
Stock Status | NON_STOCKED |
Weight | 0.324 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 13 |
---|---|
Degree of protection (IP) | IP66 |
Recommended wire size | 0.2 mm² |
Recommended terminal torque | Screwless terminal blocks |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Rated operating voltage Ue | 120 V |
---|---|
Voltage type for actuating | AC |
Lamp life rating | Level-3 LED module: 50000 h |
Estimated light output | Level-3 module, blue LED: 1619 mcd @ 120V AC |
Flashing frequency | Approximately 2 Hz (flash duration 1/50,000 s) |
Current consumption | Level-3 module, green, blue and white: 10mA @ 120V AC |
Leakage current impact | All light and sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
Base type | 0.5 in NPT base |
---|---|
Level-1 lens color | Red |
Level-2 lens color | Amber |
Level-3 lens color | Blue |
Level-4 lens color | None |
Level-5 lens color | None |
Level-5 module type | No module |
Level-1 module type | LED strobe, single flash |
Level-2 module type | LED strobe, single flash |
Level-3 module type | LED strobe, single flash |
Level-4 module type | No module |
Base color | Black housing |
Material | Rubber seals and gaskets: Nitrile rubber |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.144 |
Lead Time | 15 |
Dimension Width | 15.875 |
Dimension Length | 23.241 |
Stock Status | NON_STOCKED |
Weight | 0.324 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
855-td001_-en-p
Technical Data
855-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.