Degree of protection (NEMA) | 4X |
---|---|
Tone adjustable | False |
Degree of protection (IP) | IP66 |
Colour | Black |
Function | Continuous tone/pulse tone |
Operating voltage at AC 50 Hz | 110 V |
---|---|
Operating voltage at AC 60 Hz | 120 V |
Voltage type | AC |
Current consumption | Single-tone sound modules: 31mA @ 120V AC |
Leakage current impact | All sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Outer diameter | 43 mm |
---|---|
Decibel rating | Single-tone sound module: 80 dBa (non-adjustable), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module |
Module type | Single-circuit piezo-style steady/pulsing DIP switch selectable |
Tone frequency | Preset at 2500 Hz |
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Design life rating | Average Life under static, no vibration, conditions: 20000h @ 120V AC |
---|---|
Material | Polycarbonate |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.79 |
Lead Time | 5 |
Dimension Width | 6.6 |
Dimension Length | 9.6 |
Stock Status | NON_STOCKED |
Weight | 61.235 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 854-sg001_-en-p | 854-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Degree of protection (NEMA) | 4X |
---|---|
Tone adjustable | False |
Degree of protection (IP) | IP66 |
Colour | Black |
Function | Continuous tone/pulse tone |
Operating voltage at AC 50 Hz | 110 V |
---|---|
Operating voltage at AC 60 Hz | 120 V |
Voltage type | AC |
Current consumption | Single-tone sound modules: 31mA @ 120V AC |
Leakage current impact | All sound modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation |
Outer diameter | 43 mm |
---|---|
Decibel rating | Single-tone sound module: 80 dBa (non-adjustable), all dBa ratings are determined at a distance of 1 m (3.3 ft) from the sound module |
Module type | Single-circuit piezo-style steady/pulsing DIP switch selectable |
Tone frequency | Preset at 2500 Hz |
Operating temperature | -30 °C |
---|---|
Storage temperature | -30 °C |
List of degrees of protection (NEMA) | 4, 4X, 13 |
Design life rating | Average Life under static, no vibration, conditions: 20000h @ 120V AC |
---|---|
Material | Polycarbonate |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.79 |
Lead Time | 5 |
Dimension Width | 6.6 |
Dimension Length | 9.6 |
Stock Status | NON_STOCKED |
Weight | 61.235 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
2D Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
2D Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
854-sg001_-en-p
Selection Guide
854-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Selection Guide | 854-sg001_-en-p | 854-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.