| Lens Color |
Green
|
|---|
| Outer diameter |
43 mm
|
|---|---|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Degree of protection (NEMA) |
13
|
|---|---|
| Lens color |
Green
|
| Lamp life rating |
Average life under static, no vibration, conditions: 50000h @ 24V AC/DC
|
| Degree of protection (IP) |
IP66
|
| Voltage type |
AC/DC
|
|---|---|
| Function |
Continuous light
|
| Current consumption |
Green LED: 33mA @ 24V AC/DC
|
| Estimated light output |
Green LED: 1714 mcd @ 24V AC/DC
|
| Operating voltage at DC |
24 V
|
| Lamp type |
LED
|
| Leakage current impact |
All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
|
| Material |
Polycarbonate
|
|---|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Selection Guide | Publication |
|---|---|
| 854-sg001_-en-p | 854-SG001 |
| Technical Data | Publication |
|---|---|
| 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Lens Color |
Green
|
|---|
| Outer diameter |
43 mm
|
|---|---|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Degree of protection (NEMA) |
13
|
|---|---|
| Lens color |
Green
|
| Lamp life rating |
Average life under static, no vibration, conditions: 50000h @ 24V AC/DC
|
| Degree of protection (IP) |
IP66
|
| Voltage type |
AC/DC
|
|---|---|
| Function |
Continuous light
|
| Current consumption |
Green LED: 33mA @ 24V AC/DC
|
| Estimated light output |
Green LED: 1714 mcd @ 24V AC/DC
|
| Operating voltage at DC |
24 V
|
| Lamp type |
LED
|
| Leakage current impact |
All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
|
| Material |
Polycarbonate
|
|---|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
854-sg001_-en-p
Selection Guide
854-SG001 |
|
855-td001_-en-p
Technical Data
855-TD001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Selection Guide | Publication |
| 854-sg001_-en-p | 854-SG001 |
| Technical Data | Publication |
| 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.