| Outer diameter |
43 mm
|
|---|---|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Degree of protection (NEMA) |
13
|
|---|---|
| Lens color |
Clear
|
| Lamp life rating |
Average life under static, no vibration, conditions: 50000h @ 24V AC/DC
|
| Degree of protection (IP) |
IP66
|
| Voltage type |
AC/DC
|
|---|---|
| Function |
Blinker light
|
| Current consumption |
White LED: 65mA @ 24V AC/DC
|
| Estimated light output |
White LED: 4464 mcd @ 24V AC/DC
|
| Flashing frequency |
LED strobe modules: approximately 2 Hz (flash duration 1/50,000 s)
|
| Operating voltage at DC |
24 V
|
| Lamp type |
LED
|
| Leakage current impact |
All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
|
| Material |
Polycarbonate
|
|---|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Selection Guide | 854-sg001_-en-p | 854-SG001 |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- UKCA DOC
This product was certified with the above certifications as of 2025-12-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Outer diameter |
43 mm
|
|---|---|
| List of degrees of protection (NEMA) |
4, 4X, 13
|
| Degree of protection (NEMA) |
13
|
|---|---|
| Lens color |
Clear
|
| Lamp life rating |
Average life under static, no vibration, conditions: 50000h @ 24V AC/DC
|
| Degree of protection (IP) |
IP66
|
| Voltage type |
AC/DC
|
|---|---|
| Function |
Blinker light
|
| Current consumption |
White LED: 65mA @ 24V AC/DC
|
| Estimated light output |
White LED: 4464 mcd @ 24V AC/DC
|
| Flashing frequency |
LED strobe modules: approximately 2 Hz (flash duration 1/50,000 s)
|
| Operating voltage at DC |
24 V
|
| Lamp type |
LED
|
| Leakage current impact |
All light modules can absorb up to 3 mA of leakage current from solid-state outputs without module activation
|
| Material |
Polycarbonate
|
|---|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
Drawings
| Drawings | |
|---|---|
| 2D Drawing (PDF) | Download (PDF) |
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DXF) |
| Drawings |
|---|
| 2D Drawing (PDF) Download (PDF) |
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
Product Cutsheet
General
-- |
|
854-sg001_-en-p
Selection Guide
854-SG001 |
|
855-td001_-en-p
Technical Data
855-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Selection Guide | 854-sg001_-en-p | 854-SG001 |
| Technical Data | 855-td001_-en-p | 855-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- UKCA DOC
This product was certified with the above certifications as of 2025-12-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.