Output | EtherNet/IP with 1588 |
---|---|
Power Supply | 10-30V |
Resolution | 30 bit |
Shaft Type | Hollow Shaft |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.542 |
Lead Time | 62 |
Dimension Width | 18.796 |
Dimension Length | 18.161 |
Stock Status | NON_STOCKED |
Weight | 0.429 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP Model | Download (ZIP) |
Drawings |
---|
3D STP Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | 842E-CM Integrated Motion Encoder on EtherNet/IP, Product Specification | -- |
General | Declaration of Conformity | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | EtherNet/IP with 1588 |
---|---|
Power Supply | 10-30V |
Resolution | 30 bit |
Shaft Type | Hollow Shaft |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.542 |
Lead Time | 62 |
Dimension Width | 18.796 |
Dimension Length | 18.161 |
Stock Status | NON_STOCKED |
Weight | 0.429 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP Model | Download (ZIP) |
Drawings |
---|
3D STP Model Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
842E-CM Integrated Motion Encoder on EtherNet/IP, Product Specification
General
-- |
Declaration of Conformity
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | 842E-CM Integrated Motion Encoder on EtherNet/IP, Product Specification | -- |
General | Declaration of Conformity | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.