Length measuring insert | 25 mm |
---|---|
Shock | 50 G (1.76 oz) 6 ms, 3 axis, 3 faces, 3 times for each face (IEC 60068-2-27, mechanical) |
Ingress rating | IP67 - M12x1 4 pin, IEC 60529 |
Vibration | 10...2000 Hz, 20 G (0.70 oz) (per IEC 60751-2-6, under resonance) |
Diameter measuring insert | 6 mm |
Ambient temperature | -40 °C |
---|---|
Temperature measuring range | -50 °C |
Storage temperature | -40 °C |
Reverse polarity protection | Analog + vs. Analog - |
Power supply | 10...30V DC |
---|---|
Temperature range | '-50 to 150 °C (-58…+302 °F) |
Humidity | 5...95% (according to IEC 60654-1) |
Operating pressure | 270 bar with 6 mm (0.24 in) sensor diam |
Mounting configuration | As required |
Process connection | 1/2 NPT male |
---|---|
Display type | Non-display |
Analogue output 4 mA ... 20 mA | True |
Connection type | 4 pin DC micro (M12) |
---|
Load | ≤ power supply -10V/23 mA |
---|---|
Switch on time | <4 s |
Output type | 4...20 mA analog only |
---|---|
Response time | T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751) |
Temperature error | 0.1% of span/10 K Ta (note: span range is 20...300 K) @ -30...+85 °C (-22…+185 °F) in rate temperature range |
---|---|
Long term drift | ≤ ±0.1% of span |
Measure deviation of the transmitter | ±0.25 K per IEC 60770 |
Sensor current | <0.3 mA (self-heating can be ignored) |
Non-linearity | ≤ ±0.1% of span ±0.2% for measure range, 0 °C (32 °F) |
Total deviation of measurement | Measurement deviation of the measuring element plus the transmitter per IEC 60770 |
Measure element | Pt1000/Class A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.953 |
Lead Time | 5 |
Dimension Width | 4.953 |
Dimension Length | 18.669 |
Stock Status | NON_STOCKED |
Weight | 0.129 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Specifications | -- |
General | Product Cutsheet | -- |
Installation Instructions | 837t-in002_-en-p | 837T-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Length measuring insert | 25 mm |
---|---|
Shock | 50 G (1.76 oz) 6 ms, 3 axis, 3 faces, 3 times for each face (IEC 60068-2-27, mechanical) |
Ingress rating | IP67 - M12x1 4 pin, IEC 60529 |
Vibration | 10...2000 Hz, 20 G (0.70 oz) (per IEC 60751-2-6, under resonance) |
Diameter measuring insert | 6 mm |
Ambient temperature | -40 °C |
---|---|
Temperature measuring range | -50 °C |
Storage temperature | -40 °C |
Reverse polarity protection | Analog + vs. Analog - |
Power supply | 10...30V DC |
---|---|
Temperature range | '-50 to 150 °C (-58…+302 °F) |
Humidity | 5...95% (according to IEC 60654-1) |
Operating pressure | 270 bar with 6 mm (0.24 in) sensor diam |
Mounting configuration | As required |
Process connection | 1/2 NPT male |
---|---|
Display type | Non-display |
Analogue output 4 mA ... 20 mA | True |
Connection type | 4 pin DC micro (M12) |
---|
Load | ≤ power supply -10V/23 mA |
---|---|
Switch on time | <4 s |
Output type | 4...20 mA analog only |
---|---|
Response time | T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751) |
Temperature error | 0.1% of span/10 K Ta (note: span range is 20...300 K) @ -30...+85 °C (-22…+185 °F) in rate temperature range |
---|---|
Long term drift | ≤ ±0.1% of span |
Measure deviation of the transmitter | ±0.25 K per IEC 60770 |
Sensor current | <0.3 mA (self-heating can be ignored) |
Non-linearity | ≤ ±0.1% of span ±0.2% for measure range, 0 °C (32 °F) |
Total deviation of measurement | Measurement deviation of the measuring element plus the transmitter per IEC 60770 |
Measure element | Pt1000/Class A |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 4.953 |
Lead Time | 5 |
Dimension Width | 4.953 |
Dimension Length | 18.669 |
Stock Status | NON_STOCKED |
Weight | 0.129 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DWG) |
Documents
Product Specifications
General
-- |
Product Cutsheet
General
-- |
837t-in002_-en-p
Installation Instructions
837T-IN002 |
Type | Resource | Publication |
---|---|---|
General | Product Specifications | -- |
General | Product Cutsheet | -- |
Installation Instructions | 837t-in002_-en-p | 837T-IN002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.