Loading
View all Solid-state Temperature Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
837T-N1G14B10A-D4

Solid-State Temperature Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Solid-State Temperature Sensor, Standard, Non-Display, -58... +302F / -50 ... 150 C, G 1/4 BSPP Male, 100 mm, 4-20 mA Analog Only, 4-Pin DC Micro(M12) Integral QD
  • Add to BOM
  • Repair services
  • Get support
837T-N1G14B10A-D4

Solid-State Temperature Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Solid-State Temperature Sensor, Standard, Non-Display, -58... +302F / -50 ... 150 C, G 1/4 BSPP Male, 100 mm, 4-20 mA Analog Only, 4-Pin DC Micro(M12) Integral QD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Environmental Operating Conditions
Electrical & Connectivity
Power & Electrical Characteristics
Inputs & Outputs (I/O)
Physical Characteristics
Mechanical
Construction
Technical Specifications
Performance & Accuracy
Measurement & Parameters
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
837T-N1G14B10A-D4
UPC
889508152356
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Ambient temperature
-40 °C
Reverse polarity protection
Analog + vs. Analog -
Storage temperature
-40 °C
Temperature measuring range
-50 °C
Humidity
5...95% (according to IEC 60654-1)
Mounting configuration
As required
Operating pressure
270 bar with 6 mm (0.24 in) sensor diam
Power supply
10...30V DC
Temperature range
'-50 to 150 °C (-58…+302 °F)
Analogue output 4 mA ... 20 mA
True
Display type
Non-display
Process connection
G 1/4 BSPP male
Output Signals
Output type
4...20 mA analog only
Response time
T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751)
Mechanical
Diameter measuring insert
6 mm
Ingress rating
IP67 - M12x1 4 pin, IEC 60529
Length measuring insert
100 mm
Shock
50 G (1.76 oz) 6 ms, 3 axis, 3 faces, 3 times for each face (IEC 60068-2-27, mechanical)
Vibration
10...2000 Hz, 20 G (0.70 oz) (per IEC 60751-2-6, under resonance)
Construction
Connection type
4 pin DC micro (M12)
Load
≤ power supply -10V/23 mA
Long term drift
≤ ±0.1% of span
Measure deviation of the transmitter
±0.25 K per IEC 60770
Non-linearity
≤ ±0.1% of span ±0.2% for measure range, 0 °C (32 °F)
Sensor current
<0.3 mA (self-heating can be ignored)
Switch on time
<4 s
Temperature error
0.1% of span/10 K Ta (note: span range is 20...300 K) @ -30...+85 °C (-22…+185 °F) in rate temperature range
Total deviation of measurement
Measurement deviation of the measuring element plus the transmitter per IEC 60770
Sensor & Process Interface
Measure element
Pt1000/Class A
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Specifications --
Product Cutsheet --
Installation Instructions Publication
837t-in002_-en-p 837T-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
837T-N1G14B10A-D4
UPC
889508152356
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Compliance & Environment
Ambient temperature
-40 °C
Reverse polarity protection
Analog + vs. Analog -
Storage temperature
-40 °C
Temperature measuring range
-50 °C
Humidity
5...95% (according to IEC 60654-1)
Mounting configuration
As required
Operating pressure
270 bar with 6 mm (0.24 in) sensor diam
Power supply
10...30V DC
Temperature range
'-50 to 150 °C (-58…+302 °F)
Electrical & Connectivity
Analogue output 4 mA ... 20 mA
True
Display type
Non-display
Process connection
G 1/4 BSPP male
Output Signals
Output type
4...20 mA analog only
Response time
T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751)
Physical Characteristics
Mechanical
Diameter measuring insert
6 mm
Ingress rating
IP67 - M12x1 4 pin, IEC 60529
Length measuring insert
100 mm
Shock
50 G (1.76 oz) 6 ms, 3 axis, 3 faces, 3 times for each face (IEC 60068-2-27, mechanical)
Vibration
10...2000 Hz, 20 G (0.70 oz) (per IEC 60751-2-6, under resonance)
Construction
Connection type
4 pin DC micro (M12)
Technical Specifications
Load
≤ power supply -10V/23 mA
Long term drift
≤ ±0.1% of span
Measure deviation of the transmitter
±0.25 K per IEC 60770
Non-linearity
≤ ±0.1% of span ±0.2% for measure range, 0 °C (32 °F)
Sensor current
<0.3 mA (self-heating can be ignored)
Switch on time
<4 s
Temperature error
0.1% of span/10 K Ta (note: span range is 20...300 K) @ -30...+85 °C (-22…+185 °F) in rate temperature range
Total deviation of measurement
Measurement deviation of the measuring element plus the transmitter per IEC 60770
Sensor & Process Interface
Measure element
Pt1000/Class A
Drawings
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Specifications General
--
Product Cutsheet General
--
837t-in002_-en-p Installation Instructions
837T-IN002
General Publication
Product Specifications --
Product Cutsheet --
Installation Instructions Publication
837t-in002_-en-p 837T-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Solid-State Temperature Sensor
CloseClose
837T-N1G14B10A-D4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose