Loading
  • alt text
  • alt text
alt text
alt text
837T-N1G14A50A-D4

Solid-State Temperature Sensor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 837T-N1G14A50A-D4 product image
Allen-Bradley 837T-N1G14A50A-D4 product image
Allen-Bradley 837T-N1G14A50A-D4 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Environmental
Reference operation conditions
Electrical
Construction
Performance characteristics
Outputs
Accuracy data
Process connection
Drawings
Documents
Accessories
Alternative Products
Technotes
Length measuring insert
50 mm
Shock
50 G (1.76 oz) 6 ms, 3 axis, 3 faces, 3 times for each face (IEC 60068-2-27, mechanical)
Ingress rating
IP67 - M12x1 4 pin, IEC 60529
Vibration
10...2000 Hz, 20 G (0.70 oz) (per IEC 60751-2-6, under resonance)
Diameter measuring insert
6 mm
Ambient temperature
-40 °C
Temperature measuring range
-50 °C
Storage temperature
-40 °C
Reverse polarity protection
Analog + vs. Analog -
Power supply
10...30V DC
Temperature range
'-50 to 150 °C (-58…+302 °F)
Humidity
5...95% (according to IEC 60654-1)
Operating pressure
270 bar with 6 mm (0.24 in) sensor diam
Mounting configuration
As required
Process connection
G 1/4 BSPP male
Display type
Non-display
Analogue output 4 mA ... 20 mA
True
Connection type
4 pin DC micro (M12)
Load
≤ power supply -10V/23 mA
Switch on time
<4 s
Output type
4...20 mA analog only
Response time
T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751)
Temperature error
0.1% of span/10 K Ta (note: span range is 20...300 K) @ -30...+85 °C (-22…+185 °F) in rate temperature range
Long term drift
≤ ±0.1% of span
Measure deviation of the transmitter
±0.25 K per IEC 60770
Sensor current
<0.3 mA (self-heating can be ignored)
Non-linearity
≤ ±0.1% of span ±0.2% for measure range, 0 °C (32 °F)
Total deviation of measurement
Measurement deviation of the measuring element plus the transmitter per IEC 60770
Measure element
Pt1000/Class A
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Type Resource Publication
General Product Specifications --
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Length measuring insert
50 mm
Shock
50 G (1.76 oz) 6 ms, 3 axis, 3 faces, 3 times for each face (IEC 60068-2-27, mechanical)
Ingress rating
IP67 - M12x1 4 pin, IEC 60529
Vibration
10...2000 Hz, 20 G (0.70 oz) (per IEC 60751-2-6, under resonance)
Diameter measuring insert
6 mm
Ambient temperature
-40 °C
Temperature measuring range
-50 °C
Storage temperature
-40 °C
Reverse polarity protection
Analog + vs. Analog -
Power supply
10...30V DC
Temperature range
'-50 to 150 °C (-58…+302 °F)
Humidity
5...95% (according to IEC 60654-1)
Operating pressure
270 bar with 6 mm (0.24 in) sensor diam
Mounting configuration
As required
Process connection
G 1/4 BSPP male
Display type
Non-display
Analogue output 4 mA ... 20 mA
True
Connection type
4 pin DC micro (M12)
Load
≤ power supply -10V/23 mA
Switch on time
<4 s
Output type
4...20 mA analog only
Response time
T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751)
Temperature error
0.1% of span/10 K Ta (note: span range is 20...300 K) @ -30...+85 °C (-22…+185 °F) in rate temperature range
Long term drift
≤ ±0.1% of span
Measure deviation of the transmitter
±0.25 K per IEC 60770
Sensor current
<0.3 mA (self-heating can be ignored)
Non-linearity
≤ ±0.1% of span ±0.2% for measure range, 0 °C (32 °F)
Total deviation of measurement
Measurement deviation of the measuring element plus the transmitter per IEC 60770
Measure element
Pt1000/Class A
Drawings
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
Dimensional Drawing (PDF) Download (PDF)
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Specifications General
--
Product Cutsheet General
--
Type Resource Publication
General Product Specifications --
General Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Solid-State Temperature Sensor
CloseClose
837T-N1G14A50A-D4
Close
Print
Chevron LeftChevron Left
Allen-Bradley 837T-N1G14A50A-D4 product image
Chevron LeftChevron Left
Allen-Bradley 837T-N1G14A50A-D4 product image
Allen-Bradley 837T-N1G14A50A-D4 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose