Loading
  • alt text
  • alt text
alt text
alt text
837T-D3G14A50PA-D4

Solid-State Temperature Sensor

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 837T-D3G14A50PA-D4 product image
Allen-Bradley 837T-D3G14A50PA-D4 product image
Allen-Bradley 837T-D3G14A50PA-D4 product image
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
Mechanical
Environmental
Reference operation conditions
Electrical
Construction
Performance characteristics
Outputs
Accuracy data
Material
Electrical safety
Drawings
Documents
Accessories
Alternative Products
Technotes
Length measuring insert
50 mm
Shock
50 G (1.76 oz) (IEC 60068-2-27, mechanical)
Ingress rating
IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection
Vibration
Probe Length ≤150 mm (5.91 in): 6 G (0.21 oz) (IEC 60068-2-6, under resonance), Probe Length ≥250 mm (9.84 in): 2 G (0.07 oz) (IEC 60068-2-6, under resonance)
Diameter measuring insert
6 mm
Ambient temperature
-20 °C
Temperature measuring range
-20 °C
Storage temperature
-20 °C
Reverse polarity protection
V+ vs. V-
Power supply
24V DC
Temperature range
15 to 25 °C (59-77 °F)
Humidity
45...75 % r. h.
Operating pressure
150 bar (2175 psi) maximum, with high temperature model (compression fitting is included) 50 bar (725 psi) at 120 °C (248 °F)
Atmospheric pressure
950 mbar
Nominal position
Process connection lower mount (LM)
Process connection
G 1/4 BSPP male
Display type
Display/push button
Current consumption
Switching outputs with: analog signal 4...20mA @ 70mA, without analog signal: 45 mA
Analogue output 4 mA ... 20 mA
True
Element measurement
Pt1000, 2-wire, DIN EN 60751/Class A
Application
Measurement and monitoring of set temperatures
Connection type
4 pin DC micro (M12)
Load
Analog signal 4...20 mA: ≤0.5 kΩ
Output type
IO-link™ - Version 1.1 (Pin 4). With the IO-link option, switching output OUT 1 is always PNP
Response time
T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751)
Output voltage
Power supply -1 V
Zero offset adjustment
Maximum 3% of span
Service life
100000000 switching cycles
Rated output current
OUT 1 maximum 100 mA, OUT 2 maximum 250 mA
Output threshold
OUT 1 and OUT 2 are individually adjustable
Output mode
Selectable - normally open, normally closed, window, hysteresis
Temperature error
(0.15 + 0.002 (t - 32)/1.8) for fahrenheit
Adjustment accuracy switching points
≤ ±0.5% of span
Switching output
≤ ±0.8% of span ± temperature sensor error
Analog signal
≤ ±0.5% of span ± temperature sensor error
Scaling analog signal
0...25% of span, Full scale: 75...100% of span
Display
≤ ±0.8% of span ± temperature sensor error ±1 digit
Keyboard material
TPE-E
Display window material
Polycarbonate
Housing material
Stainless Steel 304
Temperature sensor material
Stainless Steel 316Ti
Display head material
Personal computer + ABS-blend
Overvoltage protection
40V DC
Insulation voltage
500V DC
Short circuit protection
4...20 mA, out 1/out 2 vs. V-
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Type Resource Publication
General Product Specifications --
General Product Cutsheet --
Installation Instructions 837t-in002_-en-p 837T-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Length measuring insert
50 mm
Shock
50 G (1.76 oz) (IEC 60068-2-27, mechanical)
Ingress rating
IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection
Vibration
Probe Length ≤150 mm (5.91 in): 6 G (0.21 oz) (IEC 60068-2-6, under resonance), Probe Length ≥250 mm (9.84 in): 2 G (0.07 oz) (IEC 60068-2-6, under resonance)
Diameter measuring insert
6 mm
Ambient temperature
-20 °C
Temperature measuring range
-20 °C
Storage temperature
-20 °C
Reverse polarity protection
V+ vs. V-
Power supply
24V DC
Temperature range
15 to 25 °C (59-77 °F)
Humidity
45...75 % r. h.
Operating pressure
150 bar (2175 psi) maximum, with high temperature model (compression fitting is included) 50 bar (725 psi) at 120 °C (248 °F)
Atmospheric pressure
950 mbar
Nominal position
Process connection lower mount (LM)
Process connection
G 1/4 BSPP male
Display type
Display/push button
Current consumption
Switching outputs with: analog signal 4...20mA @ 70mA, without analog signal: 45 mA
Analogue output 4 mA ... 20 mA
True
Element measurement
Pt1000, 2-wire, DIN EN 60751/Class A
Application
Measurement and monitoring of set temperatures
Connection type
4 pin DC micro (M12)
Load
Analog signal 4...20 mA: ≤0.5 kΩ
Output type
IO-link™ - Version 1.1 (Pin 4). With the IO-link option, switching output OUT 1 is always PNP
Response time
T05 <5 s (per DIN EN 60751), T09 <10 s (per DIN EN 60751)
Output voltage
Power supply -1 V
Zero offset adjustment
Maximum 3% of span
Service life
100000000 switching cycles
Rated output current
OUT 1 maximum 100 mA, OUT 2 maximum 250 mA
Output threshold
OUT 1 and OUT 2 are individually adjustable
Output mode
Selectable - normally open, normally closed, window, hysteresis
Temperature error
(0.15 + 0.002 (t - 32)/1.8) for fahrenheit
Adjustment accuracy switching points
≤ ±0.5% of span
Switching output
≤ ±0.8% of span ± temperature sensor error
Analog signal
≤ ±0.5% of span ± temperature sensor error
Scaling analog signal
0...25% of span, Full scale: 75...100% of span
Display
≤ ±0.8% of span ± temperature sensor error ±1 digit
Keyboard material
TPE-E
Display window material
Polycarbonate
Housing material
Stainless Steel 304
Temperature sensor material
Stainless Steel 316Ti
Display head material
Personal computer + ABS-blend
Overvoltage protection
40V DC
Insulation voltage
500V DC
Short circuit protection
4...20 mA, out 1/out 2 vs. V-
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Specifications General
--
Product Cutsheet General
--
837t-in002_-en-p Installation Instructions
837T-IN002
Type Resource Publication
General Product Specifications --
General Product Cutsheet --
Installation Instructions 837t-in002_-en-p 837T-IN002
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Solid-State Temperature Sensor
CloseClose
837T-D3G14A50PA-D4
Close
Print
Chevron LeftChevron Left
Allen-Bradley 837T-D3G14A50PA-D4 product image
Chevron LeftChevron Left
Allen-Bradley 837T-D3G14A50PA-D4 product image
Allen-Bradley 837T-D3G14A50PA-D4 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2025 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose