Loading
View all Resistance Temperature Detectors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
837RTD-N1G14A40P1-D4

Resistance Thermometers

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
837RTD Resistance Thermometer, Standard, Non-Display, -22 ..+266 F / -30 .. +130 C (without neck tube), G 1/4 BSPP Male, 40 mm, Pt1000 [Ohm], 4-Pin DC Micro(M12) Integral QD
  • Add to BOM
  • Repair services
  • Get support
837RTD-N1G14A40P1-D4

Resistance Thermometers

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
837RTD Resistance Thermometer, Standard, Non-Display, -22 ..+266 F / -30 .. +130 C (without neck tube), G 1/4 BSPP Male, 40 mm, Pt1000 [Ohm], 4-Pin DC Micro(M12) Integral QD
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Compliance & Environment
Standards & Protection
Environmental Operating Conditions
Physical Characteristics
Mechanical
Construction
Electrical & Connectivity
Power & Electrical Characteristics
Inputs & Outputs (I/O)
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
837RTD-N1G14A40P1-D4
UPC
889508285719
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Ambient temperature
-40 °C
Storage temperature
-40 °C
Temperature measuring range
-30 °C
Operating pressure
Maximum 200 bar depending on medium, temperature, and thermal design
Temperature range
Standard: -30...+130 °C (-22...+266 °F)
Mechanical
Diameter measuring insert
6 mm
Ingress rating
IP67
Shock
Up to 500 G (11.637 oz) depending on installation situation, medium, and temperature.
Temperature probe length
40 mm
Vibration
The acceleration values of 3 G (0.1 oz) required per DIN EN 60 751 (IEC 751) can be exceeded by far. Depending upon the installation situation, medium, temperature, and insertion length, the vibration resistance can be up to 10 G (0.35 oz)
Construction
Connection type
4-pin DC micro (M12) integral QD
Thermowell
Stainless Steel 1.4305
Display type
Non-display
Electrical connection
Circular connector M12 x 1, four pin, code A
Process connection
G 1/4 BSPP male
Sensor model
Standard
Output Signals
Output type
Pt1000
Response time
The response time affects the following: Thermowell that is used, in this case the Stainless Steel 1.4305 ms, Heat transmission from thermowell to the measuring element, Flow rate of the medium
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
837rtd-in001_-en-p 837RTD-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
837RTD-N1G14A40P1-D4
UPC
889508285719
Estimated Lead Time
35 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Compliance & Environment
Ambient temperature
-40 °C
Storage temperature
-40 °C
Temperature measuring range
-30 °C
Operating pressure
Maximum 200 bar depending on medium, temperature, and thermal design
Temperature range
Standard: -30...+130 °C (-22...+266 °F)
Physical Characteristics
Mechanical
Diameter measuring insert
6 mm
Ingress rating
IP67
Shock
Up to 500 G (11.637 oz) depending on installation situation, medium, and temperature.
Temperature probe length
40 mm
Vibration
The acceleration values of 3 G (0.1 oz) required per DIN EN 60 751 (IEC 751) can be exceeded by far. Depending upon the installation situation, medium, temperature, and insertion length, the vibration resistance can be up to 10 G (0.35 oz)
Construction
Connection type
4-pin DC micro (M12) integral QD
Thermowell
Stainless Steel 1.4305
Electrical & Connectivity
Display type
Non-display
Electrical connection
Circular connector M12 x 1, four pin, code A
Process connection
G 1/4 BSPP male
Sensor model
Standard
Output Signals
Output type
Pt1000
Response time
The response time affects the following: Thermowell that is used, in this case the Stainless Steel 1.4305 ms, Heat transmission from thermowell to the measuring element, Flow rate of the medium
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
837rtd-in001_-en-p Installation Instructions
837RTD-IN001
General Publication
Product Cutsheet --
Installation Instructions Publication
837rtd-in001_-en-p 837RTD-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Resistance Thermometers
CloseClose
837RTD-N1G14A40P1-D4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose