Ambient temperature | -40 °C |
---|---|
Temperature measuring range | -30 °C |
Storage temperature | -40 °C |
Temperature probe length | 28 mm |
---|---|
Shock | Up to 500 G (11.637 oz) depending on installation situation, medium, and temperature. |
Ingress rating | IP67 |
Vibration | The acceleration values of 3 G (0.1 oz) required per DIN EN 60 751 (IEC 751) can be exceeded by far. Depending upon the installation situation, medium, temperature, and insertion length, the vibration resistance can be up to 10 G (0.35 oz) |
Diameter measuring insert | 6 mm |
Process connection | G 1/4 BSPP male |
---|---|
Display type | Non-display |
Sensor model | Standard |
Electrical connection | Circular connector M12 x 1, four pin, code A |
Connection type | 4-pin DC micro (M12) integral QD |
---|---|
Thermowell | Stainless Steel 1.4305 |
Temperature range | Standard: -30...+130 °C (-22...+266 °F) |
---|---|
Operating pressure | Maximum 200 bar depending on medium, temperature, and thermal design |
Output type | Pt1000 |
---|---|
Response time | The response time affects the following: Thermowell that is used, in this case the Stainless Steel 1.4305 ms, Heat transmission from thermowell to the measuring element, Flow rate of the medium |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.1 |
Lead Time | 5 |
Dimension Width | 10.0 |
Dimension Length | 17.0 |
Stock Status | NON_STOCKED |
Weight | 0.158 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 837rtd-in001_-en-p | 837RTD-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Ambient temperature | -40 °C |
---|---|
Temperature measuring range | -30 °C |
Storage temperature | -40 °C |
Temperature probe length | 28 mm |
---|---|
Shock | Up to 500 G (11.637 oz) depending on installation situation, medium, and temperature. |
Ingress rating | IP67 |
Vibration | The acceleration values of 3 G (0.1 oz) required per DIN EN 60 751 (IEC 751) can be exceeded by far. Depending upon the installation situation, medium, temperature, and insertion length, the vibration resistance can be up to 10 G (0.35 oz) |
Diameter measuring insert | 6 mm |
Process connection | G 1/4 BSPP male |
---|---|
Display type | Non-display |
Sensor model | Standard |
Electrical connection | Circular connector M12 x 1, four pin, code A |
Connection type | 4-pin DC micro (M12) integral QD |
---|---|
Thermowell | Stainless Steel 1.4305 |
Temperature range | Standard: -30...+130 °C (-22...+266 °F) |
---|---|
Operating pressure | Maximum 200 bar depending on medium, temperature, and thermal design |
Output type | Pt1000 |
---|---|
Response time | The response time affects the following: Thermowell that is used, in this case the Stainless Steel 1.4305 ms, Heat transmission from thermowell to the measuring element, Flow rate of the medium |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.1 |
Lead Time | 5 |
Dimension Width | 10.0 |
Dimension Length | 17.0 |
Stock Status | NON_STOCKED |
Weight | 0.158 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
837rtd-in001_-en-p
Installation Instructions
837RTD-IN001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 837rtd-in001_-en-p | 837RTD-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.