Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Pilot Light Modifications | No Pilot Light |
Degree of protection (NEMA) | 1 |
---|---|
Explosion-proof | False |
Weight, approx | 3 lb |
Height, approx | 8.91 in |
Width, approx | 2.56 in |
Depth, approx | 3.75 in |
Enclosure type rating | NEMA Type 1 |
Temperature, max | 240 °F |
---|---|
Adjustable differential, mid | 6 °F |
Adjustable differential, max | 3 °F |
Adjustable differential, min | 8 °F |
Adjustable operating range | 110 °F |
Pilot light modification | No pilot light |
Device style | Direct vertical immersion |
Custom trip or reset setting | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the temperature control switch.) |
Contact block modification | Standard contact block - SPST, (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC 57.5 VA, 115...230V) |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Tube material | Copper |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.506 |
Lead Time | 15 |
Dimension Width | 13.106 |
Dimension Length | 30.709 |
Stock Status | NON_STOCKED |
Weight | 1.182 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Pilot Light Modifications | No Pilot Light |
Degree of protection (NEMA) | 1 |
---|---|
Explosion-proof | False |
Weight, approx | 3 lb |
Height, approx | 8.91 in |
Width, approx | 2.56 in |
Depth, approx | 3.75 in |
Enclosure type rating | NEMA Type 1 |
Temperature, max | 240 °F |
---|---|
Adjustable differential, mid | 6 °F |
Adjustable differential, max | 3 °F |
Adjustable differential, min | 8 °F |
Adjustable operating range | 110 °F |
Pilot light modification | No pilot light |
Device style | Direct vertical immersion |
Custom trip or reset setting | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the temperature control switch.) |
Contact block modification | Standard contact block - SPST, (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC 57.5 VA, 115...230V) |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Tube material | Copper |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.506 |
Lead Time | 15 |
Dimension Width | 13.106 |
Dimension Length | 30.709 |
Stock Status | NON_STOCKED |
Weight | 1.182 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Repair Parts List
General
-- |
Product Cutsheet
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Repair Parts List | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.