| Custom Trip or Reset Setting | Standard Trip/Reset Setting |
|---|---|
| Pilot Light Modifications | No Pilot Light |
| Degree of protection (NEMA) | 4 |
|---|---|
| Explosion-proof | False |
| Weight, approx | 3 lb |
| Height, approx | 9.88 in |
| Width, approx | 3.81 in |
| Depth, approx | 3.22 in |
| Enclosure type rating | NEMA Type 4 & 13 |
| Temperature, max | 160 °F |
|---|---|
| Adjustable differential, mid | 2 °F |
| Adjustable differential, max | 2 °F |
| Adjustable differential, min | 4 °F |
| Adjustable operating range | 25 °F |
| Pilot light modification | No pilot light |
| Device style | Direct vertical immersion |
| Custom trip or reset setting | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the temperature control switch.) |
| Contact block modification | Standard contact block - SPST, (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC 57.5 VA, 115...230V) |
| Operating temperature | -22 °F |
|---|---|
| Storage temperature | -22 °F |
| Tube material | Copper |
|---|
| Type | Resource | Publication |
|---|---|---|
| General | Repair Parts List | -- |
| General | Product Cutsheet | -- |
| Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Custom Trip or Reset Setting | Standard Trip/Reset Setting |
|---|---|
| Pilot Light Modifications | No Pilot Light |
| Degree of protection (NEMA) | 4 |
|---|---|
| Explosion-proof | False |
| Weight, approx | 3 lb |
| Height, approx | 9.88 in |
| Width, approx | 3.81 in |
| Depth, approx | 3.22 in |
| Enclosure type rating | NEMA Type 4 & 13 |
| Temperature, max | 160 °F |
|---|---|
| Adjustable differential, mid | 2 °F |
| Adjustable differential, max | 2 °F |
| Adjustable differential, min | 4 °F |
| Adjustable operating range | 25 °F |
| Pilot light modification | No pilot light |
| Device style | Direct vertical immersion |
| Custom trip or reset setting | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the temperature control switch.) |
| Contact block modification | Standard contact block - SPST, (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC 57.5 VA, 115...230V) |
| Operating temperature | -22 °F |
|---|---|
| Storage temperature | -22 °F |
| Tube material | Copper |
|---|
Documents
|
Repair Parts List
General
-- |
|
Product Cutsheet
General
-- |
|
836-td001_-en-p
Technical Data
836-TD001 |
| Type | Resource | Publication |
|---|---|---|
| General | Repair Parts List | -- |
| General | Product Cutsheet | -- |
| Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2025 Rockwell Automation, Inc.