


Best Selling
836T-T301J
Electro-Mech Pres Cntrl Sw



Product at a glance
Product at a glance
Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|
Explosion-proof | False |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | True |
Suitable for oil | True |
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 10000 psi |
Adjustable differential | 75 psi |
Adjustable operating range | 70 to 1000 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical connection | Plug |
---|---|
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Utilization category | IEC: AC-15, DC-13, NEMA: A600 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | S.P.D.T. 2-circuit contact block-standard |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Technical Data | -- |
General | Repair Parts List | -- |
General | Enclosure Dimensions | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|
Explosion-proof | False |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | True |
Suitable for oil | True |
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 10000 psi |
Adjustable differential | 75 psi |
Adjustable operating range | 70 to 1000 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical connection | Plug |
---|---|
Rated operational current, break | 720VA @ 72...120V AC |
Rated operational current, make | 7200VA @ 120...600V AC |
Utilization category | IEC: AC-15, DC-13, NEMA: A600 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | S.P.D.T. 2-circuit contact block-standard |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Technical Data
General
-- |
Repair Parts List
General
-- |
Enclosure Dimensions
General
-- |
Product Cutsheet
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Technical Data | -- |
General | Repair Parts List | -- |
General | Enclosure Dimensions | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.