Explosion-proof | False |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | True |
Suitable for oil | True |
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 5000 psi |
Adjustable differential | 30 psi |
Adjustable operating range | 40 to 550 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical connection | Plug |
---|---|
Rated operational current, break | 360VA @ 120...240V AC |
Rated operational current, make | 3600VA @ 120...240V AC |
Utilization category | IEC: AC-15, DC-13, NEMA: B300, R300 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | D.P.D.T. 4-circuit contact block |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.43 |
Lead Time | 71 |
Dimension Width | 9.271 |
Dimension Length | 19.558 |
Stock Status | NON_STOCKED |
Weight | 1.95 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Enclosure Dimensions | -- |
General | Product Cutsheet | -- |
General | Technical Data | -- |
General | Repair Parts List | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Explosion-proof | False |
---|---|
Style | Pressure control |
Enclosure type | Type 1, 4 & 13 industrial use |
Operator type | Piston without seal |
Actuator type | Piston without seal |
Suitable for water | True |
Suitable for oil | True |
Degree of protection (IP) | IP66 |
---|---|
Width | 88.9 mm |
Depth | 76.7 mm |
Height | 182 mm |
Occasional surge pressures, max | 5000 psi |
Adjustable differential | 30 psi |
Adjustable operating range | 40 to 550 psi |
Pressure connection | 3/8 in. N.P.T.F. female pipe thread SAE 7/16-20 UNF-2B thread O-ring boss seal SAE 9/16-18 UNF-2B thread O-ring boss seal |
Electrical connection | Plug |
---|---|
Rated operational current, break | 360VA @ 120...240V AC |
Rated operational current, make | 3600VA @ 120...240V AC |
Utilization category | IEC: AC-15, DC-13, NEMA: B300, R300 |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | D.P.D.T. 4-circuit contact block |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.43 |
Lead Time | 71 |
Dimension Width | 9.271 |
Dimension Length | 19.558 |
Stock Status | NON_STOCKED |
Weight | 1.95 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Enclosure Dimensions
General
-- |
Product Cutsheet
General
-- |
Technical Data
General
-- |
Repair Parts List
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Enclosure Dimensions | -- |
General | Product Cutsheet | -- |
General | Technical Data | -- |
General | Repair Parts List | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.