View all Solid-state Pressure Sensors
836P-N2NMGA20A-D4
Standard Solid-State Pressure Sensor
Serial #:
This product has not been verified. Please register your product to confirm authenticity.
Lifecycle status:
Active
Lifecycle status:
Active
Technical Specifications
General
Construction
Electrical
Mechanical
Environmental
Drawings
Documents
Accessories
Alternative Products
Technotes
| Model Type |
Standard
|
|---|---|
| Upper Pressure Range |
20 psi
|
| With display |
False
|
|---|---|
| Readable |
False
|
| Housing material |
Stainless steel
|
| Position, nom |
As required
|
| Suitable for gases |
True
|
| Suitable for water |
True
|
| Suitable for steam |
True
|
| Suitable for air |
True
|
| Measuring element |
Piezo
|
| Sensor model |
Standard
|
| Connection type |
4 pin DC micro (M12)
|
| Min. medium temperature (continuous) |
-30 °C
|
|---|---|
| Output signal |
4 - 20 mA
|
| Power supply |
8...30V DC
|
| Lower pressure range |
0 psi
|
| Reverse polarity protection |
Analog + vs. Analog -
|
| Output type |
4...20 mA analog only
|
| Long term drift |
≤ ±0.1% of span
|
| Load |
≤power supply -8V/0.02 A
|
| Non-linearity |
≤ ±0.5% of span
|
| Settling time |
Analog signal: 3 ms
|
| Current consumption |
Signal current, max 25 mA (total)
|
| With temperature sensor |
False
|
| Max. medium temperature (continuous) |
100 °C
|
| Switch on time |
<15 ms
|
| Signal noise |
≤± 0.3% of span
|
| Short circuit resistance |
Analog + vs. Analog -
|
| Analog signal |
≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards.
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Width |
29 mm
|
| Height |
58 mm
|
| Upper pressure range |
20 psi
|
| Pressure type |
Gauge
|
| Thread size |
1/4 NPT male
|
| Service life |
10 mon load cycles
|
| Shock |
500 g (IEC 60068-2-27, mechanical)
|
| mBar models range of measure |
Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span
|
| Operating environment |
IP67 - M12x1 4 pin, IEC 60529
|
| Range of measure |
≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span
|
| Operating temperature |
15 °F
|
|---|---|
| Storage temperature |
-40 °F
|
| Atmospheric pressure |
860 mbar
|
| Ambient temperature |
1/4 in NPT: -30...100 °C
|
| Temperature error |
At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span
|
| Vacuum resistance |
10 mbar
|
| Humidity |
45...75 % r. h.
|
| Vibration |
10 G (0.35 oz) (IEC 60068-2-6, under resonance)
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
|---|---|
| 836p-in001_-en-p | 836P-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
Items Per Page:
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Model Type |
Standard
|
|---|---|
| Upper Pressure Range |
20 psi
|
| With display |
False
|
|---|---|
| Readable |
False
|
| Housing material |
Stainless steel
|
| Position, nom |
As required
|
| Suitable for gases |
True
|
| Suitable for water |
True
|
| Suitable for steam |
True
|
| Suitable for air |
True
|
| Measuring element |
Piezo
|
| Sensor model |
Standard
|
| Connection type |
4 pin DC micro (M12)
|
| Min. medium temperature (continuous) |
-30 °C
|
|---|---|
| Output signal |
4 - 20 mA
|
| Power supply |
8...30V DC
|
| Lower pressure range |
0 psi
|
| Reverse polarity protection |
Analog + vs. Analog -
|
| Output type |
4...20 mA analog only
|
| Long term drift |
≤ ±0.1% of span
|
| Load |
≤power supply -8V/0.02 A
|
| Non-linearity |
≤ ±0.5% of span
|
| Settling time |
Analog signal: 3 ms
|
| Current consumption |
Signal current, max 25 mA (total)
|
| With temperature sensor |
False
|
| Max. medium temperature (continuous) |
100 °C
|
| Switch on time |
<15 ms
|
| Signal noise |
≤± 0.3% of span
|
| Short circuit resistance |
Analog + vs. Analog -
|
| Analog signal |
≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards.
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Width |
29 mm
|
| Height |
58 mm
|
| Upper pressure range |
20 psi
|
| Pressure type |
Gauge
|
| Thread size |
1/4 NPT male
|
| Service life |
10 mon load cycles
|
| Shock |
500 g (IEC 60068-2-27, mechanical)
|
| mBar models range of measure |
Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span
|
| Operating environment |
IP67 - M12x1 4 pin, IEC 60529
|
| Range of measure |
≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span
|
| Operating temperature |
15 °F
|
|---|---|
| Storage temperature |
-40 °F
|
| Atmospheric pressure |
860 mbar
|
| Ambient temperature |
1/4 in NPT: -30...100 °C
|
| Temperature error |
At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span
|
| Vacuum resistance |
10 mbar
|
| Humidity |
45...75 % r. h.
|
| Vibration |
10 G (0.35 oz) (IEC 60068-2-6, under resonance)
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
836p-in001_-en-p
Installation Instructions
836P-IN001 |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Installation Instructions | Publication |
| 836p-in001_-en-p | 836P-IN001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
Alternative Products
Items Per Page:
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Standard Solid-State Pressure Sensor
836P-N2NMGA20A-D4
Close
Print
Copyright ©2026 Rockwell Automation, Inc.