Standard Solid-State Pressure Sensor
Standard Solid-State Pressure Sensor
| Unique Product Identifier |
836P-N2NFGB10A-D4
|
|---|---|
| UPC |
887172994272
|
| Estimated Lead Time |
42 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Germany
|
| Upper Pressure Range |
100 psi
|
|---|
| Analog signal |
≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards.
|
|---|---|
| Current consumption |
Signal current, max 25 mA (total)
|
| Load |
≤power supply -8V/0.02 A
|
| Long term drift |
≤ ±0.1% of span
|
| Lower pressure range |
0 psi
|
| Max. medium temperature (continuous) |
100 °C
|
| Min. medium temperature (continuous) |
-30 °C
|
| Non-linearity |
≤ ±0.5% of span
|
| Output signal |
4 - 20 mA
|
| Output type |
4...20 mA analog only
|
| Power supply |
8...30V DC
|
| Reverse polarity protection |
Analog + vs. Analog -
|
| Settling time |
Analog signal: 3 ms
|
| Short circuit resistance |
Analog + vs. Analog -
|
| Signal noise |
≤± 0.3% of span
|
| Switch on time |
<15 ms
|
| With temperature sensor |
False
|
| Ambient temperature |
1/4 in NPT: -30...100 °C
|
|---|---|
| Atmospheric pressure |
860 mbar
|
| Humidity |
45...75 % r. h.
|
| Operating temperature |
15 °F
|
| Storage temperature |
-40 °F
|
| Temperature error |
At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span
|
| Vacuum resistance |
10 mbar
|
| Vibration |
10 G (0.35 oz) (IEC 60068-2-6, under resonance)
|
| Connection type |
4 pin DC micro (M12)
|
|---|---|
| Housing material |
Stainless steel
|
| Measuring element |
Piezo
|
| Position, nom |
As required
|
| Readable |
False
|
| Sensor model |
Standard
|
| Suitable for air |
True
|
| Suitable for gases |
True
|
| Suitable for steam |
True
|
| Suitable for water |
True
|
| With display |
False
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Height |
65 mm
|
| Operating environment |
IP67 - M12x1 4 pin, IEC 60529
|
| Pressure type |
Gauge
|
| Range of measure |
≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span
|
| Service life |
10 mon load cycles
|
| Shock |
500 g (IEC 60068-2-27, mechanical)
|
| Thread size |
1/4 NPT female
|
| Upper pressure range |
100 psi
|
| Width |
29 mm
|
| mBar models range of measure |
Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span
|
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
| Firmware Tools | Size | Notes | |
|---|---|---|---|
|
|
839E - ReadWin Configurator for Windows™ 2000 | 63.8 MB | |
This product was certified with the above certifications as of 2026-09-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
| Technotes |
|---|
Overview
| Unique Product Identifier |
836P-N2NFGB10A-D4
|
|---|---|
| UPC |
887172994272
|
| Estimated Lead Time |
42 days
|
| Standard Warranty Duration |
1 year See details |
| Country of Origin |
Germany
|
Electrical & Connectivity
| Upper Pressure Range |
100 psi
|
|---|
| Analog signal |
≤±1% of span, including non-linearity, hysteresis, zero offset, and end value deviation (corresponds to measured error per IEC 61298-2), calibrated in vertical mounting position with process connection facing downwards.
|
|---|---|
| Current consumption |
Signal current, max 25 mA (total)
|
| Load |
≤power supply -8V/0.02 A
|
| Long term drift |
≤ ±0.1% of span
|
| Lower pressure range |
0 psi
|
| Max. medium temperature (continuous) |
100 °C
|
| Min. medium temperature (continuous) |
-30 °C
|
| Non-linearity |
≤ ±0.5% of span
|
| Output signal |
4 - 20 mA
|
| Output type |
4...20 mA analog only
|
| Power supply |
8...30V DC
|
| Reverse polarity protection |
Analog + vs. Analog -
|
| Settling time |
Analog signal: 3 ms
|
| Short circuit resistance |
Analog + vs. Analog -
|
| Signal noise |
≤± 0.3% of span
|
| Switch on time |
<15 ms
|
| With temperature sensor |
False
|
Compliance & Environment
| Ambient temperature |
1/4 in NPT: -30...100 °C
|
|---|---|
| Atmospheric pressure |
860 mbar
|
| Humidity |
45...75 % r. h.
|
| Operating temperature |
15 °F
|
| Storage temperature |
-40 °F
|
| Temperature error |
At 0...80 °C in rate temperature range:Typical: 1.0% of span Maximum: 2.5% of span
|
| Vacuum resistance |
10 mbar
|
| Vibration |
10 G (0.35 oz) (IEC 60068-2-6, under resonance)
|
Physical Characteristics
| Connection type |
4 pin DC micro (M12)
|
|---|---|
| Housing material |
Stainless steel
|
| Measuring element |
Piezo
|
| Position, nom |
As required
|
| Readable |
False
|
| Sensor model |
Standard
|
| Suitable for air |
True
|
| Suitable for gases |
True
|
| Suitable for steam |
True
|
| Suitable for water |
True
|
| With display |
False
|
| Degree of protection (IP) |
IP67
|
|---|---|
| Height |
65 mm
|
| Operating environment |
IP67 - M12x1 4 pin, IEC 60529
|
| Pressure type |
Gauge
|
| Range of measure |
≤0.1 bar: ≤± -0.5% of span, ≤0.4 bar: ≤± -0.2% of span, >0.4 bar: ≤± -0.1% of span
|
| Service life |
10 mon load cycles
|
| Shock |
500 g (IEC 60068-2-27, mechanical)
|
| Thread size |
1/4 NPT female
|
| Upper pressure range |
100 psi
|
| Width |
29 mm
|
| mBar models range of measure |
Non-repeatability: ≤0.1 bar ≤0.2% span ≤0.1% of span
|
Drawings
| Drawings | |
|---|---|
| 3D STEP Model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 3D STEP Model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Downloads
| Firmware Tools | Size | Notes | |
|---|---|---|---|
|
|
839E - ReadWin Configurator for Windows™ 2000 | 63.8 MB | |
Certifications
This product was certified with the above certifications as of 2026-09-17. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for certification documents?
Explore certifications for this product and more in our comprehensive Literature Library.
| EU Importer Address |
Rockwell Automation N.V |
|---|---|
| EU Authorized Representative Address |
Rockwell Automation N.V |
Accessories
Alternative Products
Technotes
| Technotes |
|---|