Loading
View all Solid-state Pressure Sensors
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
836P-D1GFGB14PA-D4

Standard Solid-State Pressure Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Solid-State Pressure Sensor, Standard, Display/Push-button, Switch, -14.5 psi ( -1 bar ), G 1/4" BSPP Female, 145 psi (9.99 bar), Gauge, 1xPNP x 1 Analog(4-20 mA) IO-Link, 4-Pin DC Micro(M12), IO Link Enabled
  • Add to BOM
  • Repair services
  • Get support
836P-D1GFGB14PA-D4

Standard Solid-State Pressure Sensor

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Solid-State Pressure Sensor, Standard, Display/Push-button, Switch, -14.5 psi ( -1 bar ), G 1/4" BSPP Female, 145 psi (9.99 bar), Gauge, 1xPNP x 1 Analog(4-20 mA) IO-Link, 4-Pin DC Micro(M12), IO Link Enabled
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Product Details
Look for SER on the product label to find your product series. To find information specific to your product, scan the QR code on the product label.
A
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Compliance & Environment
Standards & Protection
Physical Characteristics
Construction
Mechanical
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
Unique Product Identifier
836P-D1GFGB14PA-D4
UPC
887172994555
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Model Type
Standard
Current consumption
With IO-Link: maximum 450 mA including switching current
Cycle time, min
3 ms
Data storage support
True
IO-link protocol
Version 1.1
Insulation voltage
500V DC
Load
Analog signal 4...20 mA: ≤0.5 kΩ
Long term drift
≤±0.2% of span (IEC 61298-2)
Lower pressure range
-14.5 psi
Non-linearity
≤±0.5% of span (BFSL, IEC 61298-2)
Output mode
Selectable - normally open, normally closed, window, hysteresis
Output signal
4 - 20 mA
Output threshold
OUT 1 and OUT 2 are individually adjustable
Output type
1xPNP, 1x analog IO-link
Output voltage
Power supply -1 V
Overvoltage protection
40V DC
Power supply
15…35V DC
Process data length
16 bit (frame 2.2)
Rate
COM2 (38.4 k Baud)
Rated output current
With IO-link : OUT1 maximum 100 mA, OUT2 maximum 250 mA
Reverse polarity protection
V+ vs. V-
Settling time
Switching output : 20 ms with IO-link
Short circuit protection
4...20 mA, Out 1/Out 2 vs. V-
Switching output
Switch point accuracy: ≤±1% of span, adjustment accuracy: ≤±0.5% of span
With temperature sensor
False
Ambient temperature
-20 to 80 °C (-4 to 176 °F)
Atmospheric pressure
950 mbar
Humidity
45...75 % r. h.
Media
-20 °C
Operating temperature
15 °F
Overpressure limit
2 times. 1.7 times for the relative pressure measuring ranges 16 psi, 1000 psi, and 1500 psi
Storage temperature
-20 °F
Temperature coefficient
In rated temperature range: mean TC zero point: ≤±0.2% of span/10 K (typical), mean TC span: ≤±0.1% of span/10 K (typical)
Temperature error
In rate temperature range: typical: ≤±1% of span, maximum: ≤±2.5% of span
Vibration
10 G (0.35 oz) (IEC 60068-2-6, under resonance)
Construction
Connection type
4 pin DC micro (M12)
Display
≤±1% of span ±1 digit
Housing material
Stainless steel
Material
Wetted parts: process connection: Stainless Steel 316 L, pressure sensing elements: <9.8 bar: Stainless Steel 316 L, ≥9.8 bar: Stainless Steel 13-8 PH, non-wetted parts: housing: Stainless steel 304, keyboard: TPE-E, display window: Polycarbonate, display
Measuring element
Piezo
Position, nom
Process connection lower mount (LM)
Readable
True
Sensor model
Standard
Suitable for air
True
Suitable for gases
True
Suitable for steam
True
Suitable for water
True
With display
True
Mechanical
Degree of protection (IP)
IP67
Ingress rating
IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection
Pressure type
Gauge
Service life
100000000 switching cycles
Shock
50 G (1.76 oz) (IEC 60068-2-27, mechanical)
Thread size
G 1/4 BSPP
Upper pressure range
145 psi
Zero offset adjustment
Maximum 3% of span
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
General Publication
Product Cutsheet --
Installation Instructions Publication
836p-in001_-en-p 836P-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
Product DocumentationProduct Documentation Release notes
Firmware Tools Size Notes
839E - ReadWin Configurator for Windows™ 2000 63.8 MB
IODD - IO-Link Device Description Files Size Notes
IODD for 836P-D1xxxA14PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA20PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA30PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA36PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA60PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB10PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB14PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB20PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB25PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB30PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA14PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA20PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA30PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA36PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA60PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB10PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB14PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB20PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB25PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB30PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB36PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB50PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC10PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC14PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC20PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC30PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC36PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC50PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC58PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC80PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA14PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA20PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA30PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA36PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA60PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB10PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB14PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB20PA-D4 Series A V.1.000 193 KB
IODD for 836P-D1xxxB25PA-D4 Series A V.1.000 193 KB
IODD for 836P-D1xxxB30PA-D4 Series A V.1.000 193 KB
IODD for 836P-D2xxxA14PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA20PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA30PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA36PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA60PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB10PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB14PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB20PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB25PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB30PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB36PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB50PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC10PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC14PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC20PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC30PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC36PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC50PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC58PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC80PA-D4 Series A V1.000 193 KB
839E - ReadWin Configurator for Windows™ 2000 Firmware Tools 63.8 MB
IODD for 836P-D1xxxA14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA60PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB10PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB25PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA60PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB10PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB25PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB50PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC10PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC50PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC58PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC80PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA60PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB10PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB20PA-D4 Series A V.1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB25PA-D4 Series A V.1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB30PA-D4 Series A V.1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA60PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB10PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB25PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB50PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC10PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC50PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC58PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC80PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
836P-D1GFGB14PA-D4
UPC
887172994555
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Germany
Electrical & Connectivity
Model Type
Standard
Current consumption
With IO-Link: maximum 450 mA including switching current
Cycle time, min
3 ms
Data storage support
True
IO-link protocol
Version 1.1
Insulation voltage
500V DC
Load
Analog signal 4...20 mA: ≤0.5 kΩ
Long term drift
≤±0.2% of span (IEC 61298-2)
Lower pressure range
-14.5 psi
Non-linearity
≤±0.5% of span (BFSL, IEC 61298-2)
Output mode
Selectable - normally open, normally closed, window, hysteresis
Output signal
4 - 20 mA
Output threshold
OUT 1 and OUT 2 are individually adjustable
Output type
1xPNP, 1x analog IO-link
Output voltage
Power supply -1 V
Overvoltage protection
40V DC
Power supply
15…35V DC
Process data length
16 bit (frame 2.2)
Rate
COM2 (38.4 k Baud)
Rated output current
With IO-link : OUT1 maximum 100 mA, OUT2 maximum 250 mA
Reverse polarity protection
V+ vs. V-
Settling time
Switching output : 20 ms with IO-link
Short circuit protection
4...20 mA, Out 1/Out 2 vs. V-
Switching output
Switch point accuracy: ≤±1% of span, adjustment accuracy: ≤±0.5% of span
With temperature sensor
False
Compliance & Environment
Ambient temperature
-20 to 80 °C (-4 to 176 °F)
Atmospheric pressure
950 mbar
Humidity
45...75 % r. h.
Media
-20 °C
Operating temperature
15 °F
Overpressure limit
2 times. 1.7 times for the relative pressure measuring ranges 16 psi, 1000 psi, and 1500 psi
Storage temperature
-20 °F
Temperature coefficient
In rated temperature range: mean TC zero point: ≤±0.2% of span/10 K (typical), mean TC span: ≤±0.1% of span/10 K (typical)
Temperature error
In rate temperature range: typical: ≤±1% of span, maximum: ≤±2.5% of span
Vibration
10 G (0.35 oz) (IEC 60068-2-6, under resonance)
Physical Characteristics
Construction
Connection type
4 pin DC micro (M12)
Display
≤±1% of span ±1 digit
Housing material
Stainless steel
Material
Wetted parts: process connection: Stainless Steel 316 L, pressure sensing elements: <9.8 bar: Stainless Steel 316 L, ≥9.8 bar: Stainless Steel 13-8 PH, non-wetted parts: housing: Stainless steel 304, keyboard: TPE-E, display window: Polycarbonate, display
Measuring element
Piezo
Position, nom
Process connection lower mount (LM)
Readable
True
Sensor model
Standard
Suitable for air
True
Suitable for gases
True
Suitable for steam
True
Suitable for water
True
With display
True
Mechanical
Degree of protection (IP)
IP67
Ingress rating
IP65 and IP67. The stated ingress protection (per IEC 60529) only applies when plugged in with mating connectors that have the appropriate ingress protection
Pressure type
Gauge
Service life
100000000 switching cycles
Shock
50 G (1.76 oz) (IEC 60068-2-27, mechanical)
Thread size
G 1/4 BSPP
Upper pressure range
145 psi
Zero offset adjustment
Maximum 3% of span
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Drawings
3D STEP Model (STP) Download (ZIP)
Product Drawing Drawing (DWG)
Documents
Product Cutsheet General
--
836p-in001_-en-p Installation Instructions
836P-IN001
General Publication
Product Cutsheet --
Installation Instructions Publication
836p-in001_-en-p 836P-IN001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
Product DocumentationProduct Documentation Release notes
Firmware Tools Size Notes
839E - ReadWin Configurator for Windows™ 2000 63.8 MB
IODD - IO-Link Device Description Files Size Notes
IODD for 836P-D1xxxA14PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA20PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA30PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA36PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA60PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB10PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB14PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB20PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB25PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB30PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA14PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA20PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA30PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA36PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxA60PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB10PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB14PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB20PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB25PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB30PP-D4 Series A V1.000 194 KB
IODD for 836P-D2xxxB36PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB50PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC10PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC14PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC20PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC30PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC36PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC50PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC58PP-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC80PP-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA14PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA20PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA30PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA36PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxA60PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB10PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB14PA-D4 Series A V1.000 193 KB
IODD for 836P-D1xxxB20PA-D4 Series A V.1.000 193 KB
IODD for 836P-D1xxxB25PA-D4 Series A V.1.000 193 KB
IODD for 836P-D1xxxB30PA-D4 Series A V.1.000 193 KB
IODD for 836P-D2xxxA14PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA20PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA30PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA36PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxA60PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB10PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB14PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB20PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB25PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB30PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB36PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxB50PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC10PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC14PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC20PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC30PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC36PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC50PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC58PA-D4 Series A V1.000 193 KB
IODD for 836P-D2xxxC80PA-D4 Series A V1.000 193 KB
839E - ReadWin Configurator for Windows™ 2000 Firmware Tools 63.8 MB
IODD for 836P-D1xxxA14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA60PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB10PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB25PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxA60PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB10PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB25PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 194 KB
IODD for 836P-D2xxxB36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB50PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC10PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC14PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC20PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC30PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC36PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC50PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC58PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC80PP-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxA60PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB10PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB20PA-D4 Series A V.1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB25PA-D4 Series A V.1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D1xxxB30PA-D4 Series A V.1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxA60PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB10PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB25PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxB50PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC10PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC14PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC20PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC30PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC36PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC50PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC58PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
IODD for 836P-D2xxxC80PA-D4 Series A V1.000 IODD - IO-Link Device Description Files 193 KB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Standard Solid-State Pressure Sensor
CloseClose
836P-D1GFGB14PA-D4
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Please describe the issue you're experiencing or provide details about your repair request.
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left Solid-state Pressure Sensors
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose