Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Pilot Light Modifications | No Pilot Light |
Explosion-proof | No |
---|---|
Housing material | Other |
Style | Style C product |
Actuator type | External bellows: Copper Alloy, Stainless Steel Type 316 |
Suitable for water | Yes |
Suitable for air | Yes |
Suitable for oil | Yes |
Supply voltage | 600 V |
---|---|
Electrical connection | Cable screw gland |
Customization | Standard trip/reset settings |
Contact block modification | External manual reset-SPDT (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: fixed differential contact block, the inherent differential is approximately three times the published adjustable valu |
Width | 65.1 mm |
---|---|
Depth | 62.6 mm |
Height | 185.8 mm |
Shipping weight, approx | 2 lb |
Line pressure, max | 65 psi |
Occasional surge pressures, max | 75 psi |
Adjustable differential | 0.4 psi |
Adjustable operating range | 30 in Hg Vacuum…10 psi |
Pressure connection | 1/4 in N.P.T.F. internal pipe thread or 3/8 in N.P.S.F. internal pipe connection (836-C1 and 836-C1A only) |
Ingress rating | NEMA Type 1 (Type 1 industrial use) |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 406.146 |
Lead Time | 8 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 1.311 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Enclosure Dimensions | -- |
General | Technical Data | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Pilot Light Modifications | No Pilot Light |
Explosion-proof | No |
---|---|
Housing material | Other |
Style | Style C product |
Actuator type | External bellows: Copper Alloy, Stainless Steel Type 316 |
Suitable for water | Yes |
Suitable for air | Yes |
Suitable for oil | Yes |
Supply voltage | 600 V |
---|---|
Electrical connection | Cable screw gland |
Customization | Standard trip/reset settings |
Contact block modification | External manual reset-SPDT (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: fixed differential contact block, the inherent differential is approximately three times the published adjustable valu |
Width | 65.1 mm |
---|---|
Depth | 62.6 mm |
Height | 185.8 mm |
Shipping weight, approx | 2 lb |
Line pressure, max | 65 psi |
Occasional surge pressures, max | 75 psi |
Adjustable differential | 0.4 psi |
Adjustable operating range | 30 in Hg Vacuum…10 psi |
Pressure connection | 1/4 in N.P.T.F. internal pipe thread or 3/8 in N.P.S.F. internal pipe connection (836-C1 and 836-C1A only) |
Ingress rating | NEMA Type 1 (Type 1 industrial use) |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 406.146 |
Lead Time | 8 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 1.311 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Enclosure Dimensions
General
-- |
Technical Data
General
-- |
Product Cutsheet
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Enclosure Dimensions | -- |
General | Technical Data | -- |
General | Product Cutsheet | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.