Loading
View all Electromechanical Pressure Controls
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
836-C2

Electro-Mech Pres Cntrl Sw

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Description
836 Pressure Controls - General Industrial, Device Style C, External Copper Alloy Bellows, No Enclosure , No Modifications
  • Add to BOM
  • Repair services
  • Get support
836-C2

Electro-Mech Pres Cntrl Sw

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Product at a glance
Build America, Buy America Build America, Buy America
Description
836 Pressure Controls - General Industrial, Device Style C, External Copper Alloy Bellows, No Enclosure , No Modifications
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Construction
Mechanical
Compliance & Environment
Standards & Protection
Drawings
Documents
Downloads
Accessories
Alternative Products
Technotes
Unique Product Identifier
836-C2
UPC
781180143526
Estimated Lead Time
48 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Custom Trip or Reset Setting
Standard Trip/Reset Setting
Pilot Light Modifications
No Pilot Light
Contact block modification
2 circuit-SPST NC (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: minimum specified differential value approximately doubles)
Customization
Standard trip/reset settings
Electrical connection
Cable screw gland
Supply voltage
600 V
Construction
Actuator type
External bellows: Copper Alloy, Stainless Steel Type 316
Explosion-proof
False
Housing material
Other
Style
Style C product
Suitable for air
True
Suitable for oil
True
Suitable for water
True
Mechanical
Adjustable differential
0.4 psi
Adjustable operating range
30 in Hg Vacuum…10 psi
Depth
75.7 mm
Height
160 mm
Ingress rating
Open style device (without enclosure)
Line pressure, max
65 psi
Occasional surge pressures, max
75 psi
Pressure connection
1/4 in N.P.T.F. internal pipe thread or 3/8 in N.P.S.F. internal pipe connection (836-C1 and 836-C1A only)
Shipping weight, approx
1.3 lb
Width
63.5 mm
Operating temperature
-22 °F
Storage temperature
-22 °F

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Enclosure Dimensions --
Product Cutsheet --
Technical Data --
Technical Data Publication
836-td001_-en-p 836-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Version:
1.27.00
Product DocumentationProduct Documentation Release notes
Firmware Tools Size Notes
839E - ReadWin Configurator for Windows™ 2000 63.8 MB
839E - ReadWin Configurator for Windows™ 2000 Firmware Tools 63.8 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
836-C2
UPC
781180143526
Estimated Lead Time
48 days
Standard Warranty Duration

1 year See details

Country of Origin
United States of America
Electrical & Connectivity
Custom Trip or Reset Setting
Standard Trip/Reset Setting
Pilot Light Modifications
No Pilot Light
Contact block modification
2 circuit-SPST NC (non-inductive: 5A @ 240V/3A @ 600V/control circuit rating: AC-125 VA, 24...600V/DC-57.5 VA, 115...230V note: minimum specified differential value approximately doubles)
Customization
Standard trip/reset settings
Electrical connection
Cable screw gland
Supply voltage
600 V
Physical Characteristics
Construction
Actuator type
External bellows: Copper Alloy, Stainless Steel Type 316
Explosion-proof
False
Housing material
Other
Style
Style C product
Suitable for air
True
Suitable for oil
True
Suitable for water
True
Mechanical
Adjustable differential
0.4 psi
Adjustable operating range
30 in Hg Vacuum…10 psi
Depth
75.7 mm
Height
160 mm
Ingress rating
Open style device (without enclosure)
Line pressure, max
65 psi
Occasional surge pressures, max
75 psi
Pressure connection
1/4 in N.P.T.F. internal pipe thread or 3/8 in N.P.S.F. internal pipe connection (836-C1 and 836-C1A only)
Shipping weight, approx
1.3 lb
Width
63.5 mm
Compliance & Environment
Operating temperature
-22 °F
Storage temperature
-22 °F
Drawings

Click the Download CAD button below to view all file formats available for download.

Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Enclosure Dimensions General
--
Product Cutsheet General
--
Technical Data General
--
836-td001_-en-p Technical Data
836-TD001
General Publication
Enclosure Dimensions --
Product Cutsheet --
Technical Data --
Technical Data Publication
836-td001_-en-p 836-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Downloads
Version:
1.27.00
Product DocumentationProduct Documentation Release notes
Firmware Tools Size Notes
839E - ReadWin Configurator for Windows™ 2000 63.8 MB
839E - ReadWin Configurator for Windows™ 2000 Firmware Tools 63.8 MB
Looking for more Downloads?
Find product downloads in Rockwell Automation Product Compatibility and Download Center.
Search PCDC
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Electro-Mech Pres Cntrl Sw
CloseClose
836-C2
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose