Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Pilot Light Modifications | No Pilot Light |
Explosion-proof | False |
---|---|
Style | Style A product |
Actuator type | Internal bellows, copper alloy |
Suitable for water | True |
Suitable for air | True |
Suitable for oil | True |
Width | 96.8 mm |
---|---|
Depth | 81.8 mm |
Height | 165.1 mm |
Occasional surge pressures | 850 psi |
Shipping weight, approx | 1.4 lb |
Line pressure, max | 750 psi |
Adjustable differential | 8 psi |
Enclosure rating | NEMA Type 4 |
Adjustable operating range | 16 to 375 psi |
Pressure connection | 7/16 in-20 SAE flare for 1/4 in copper tubing |
Electrical connection | Plug |
---|---|
Control circuit ratings | AC : 125VA, 24…600V DC @ 57.5VA, 115...230V |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | Standard contact block-SPST |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 592.836 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 2.041 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Technical Data | -- |
General | Product Cutsheet | -- |
General | Enclosure Dimensions | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Custom Trip or Reset Setting | Standard Trip/Reset Setting |
---|---|
Pilot Light Modifications | No Pilot Light |
Explosion-proof | False |
---|---|
Style | Style A product |
Actuator type | Internal bellows, copper alloy |
Suitable for water | True |
Suitable for air | True |
Suitable for oil | True |
Width | 96.8 mm |
---|---|
Depth | 81.8 mm |
Height | 165.1 mm |
Occasional surge pressures | 850 psi |
Shipping weight, approx | 1.4 lb |
Line pressure, max | 750 psi |
Adjustable differential | 8 psi |
Enclosure rating | NEMA Type 4 |
Adjustable operating range | 16 to 375 psi |
Pressure connection | 7/16 in-20 SAE flare for 1/4 in copper tubing |
Electrical connection | Plug |
---|---|
Control circuit ratings | AC : 125VA, 24…600V DC @ 57.5VA, 115...230V |
Customization | Standard trip/reset settings (the maximum operating range and minimum differential will be factory set for the pressure control switch.) |
Contact block modification | Standard contact block-SPST |
Operating temperature | -22 °F |
---|---|
Storage temperature | -22 °F |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 592.836 |
Lead Time | 15 |
Dimension Width | 2.54 |
Dimension Length | 2.54 |
Stock Status | NON_STOCKED |
Weight | 2.041 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Technical Data
General
-- |
Product Cutsheet
General
-- |
Enclosure Dimensions
General
-- |
836-td001_-en-p
Technical Data
836-TD001 |
Type | Resource | Publication |
---|---|---|
General | Technical Data | -- |
General | Product Cutsheet | -- |
General | Enclosure Dimensions | -- |
Technical Data | 836-td001_-en-p | 836-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.