Adj Time Delay-Power On | 1 s or 6 s |
---|---|
Enclosure Rating | IP 20 |
Frequency Range | 50 Hz to 400 Hz |
Phase Protection | Loss/Imbalance/Reversal |
Current | 3 phase |
---|---|
Current | 110 V AC |
MachineAlert | 813 s |
---|
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 809s-td001_-en-p | 809S-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adj Time Delay-Power On | 1 s or 6 s |
---|---|
Enclosure Rating | IP 20 |
Frequency Range | 50 Hz to 400 Hz |
Phase Protection | Loss/Imbalance/Reversal |
Current | 3 phase |
---|---|
Current | 110 V AC |
MachineAlert | 813 s |
---|
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
809s-td001_-en-p
Technical Data
809S-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 809s-td001_-en-p | 809S-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- CE
- Eurasion Economic Community
- Australian RCM
- UL Listed
This product was certified with the above certifications as of 2025-07-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading



Copyright ©2025 Rockwell Automation, Inc.