Sealed Haz Loc Limit Switch
Rockwell Automation announces that as of
October 07, 2024,
the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 07, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
October 07, 2024,
the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 07, 2024
Replacement Category:
No planned RA replacement
Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Contact Operation | Standard Contacts,Snap Acting |
High Temperature Limit | -29°C,121°C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | Other |
Width sensor | 69.8 mm |
Length of sensor | 57.15 mm |
List of degrees of protection (NEMA) | 7,9 |
Contact type | False |
Torque to operate contacts, max | 0.25 Nm |
Mode of operation | CW and CCW ops |
Travel to operate contacts, max | 70° |
Travel to reset contacts, max | 35° |
Travel, max | 84° |
Actuation type | Lever type, maintained contact |
Construction type housing | Cuboid |
With status indication | True |
---|---|
Continuous carrying current | Same polarity: maximum 5 A per pole (B600) |
Contact rating | Maximum 1.1 A per pole @ 115...125V DC (P300) |
Contact rating, break | Same polarity: maximum 360VA per pole, 50/60 Hz (B600) |
Contact rating, make | Same polarity: maximum 7.5 A per pole @ 480V AC @ 50/60Hz (B600) |
Output electronic | False |
Height of sensor | 160.53 mm |
---|
Ambient temperature during operating | -29 °C |
---|---|
NEMA rating designation | P300 @ DC |
Enclosure type rating | NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.506 |
Lead Time | 24 |
Dimension Width | 10.998 |
Dimension Length | 18.39 |
Stock Status | NON_STOCKED |
Weight | 0.993 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Contact Operation | Standard Contacts,Snap Acting |
High Temperature Limit | -29°C,121°C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | Other |
Width sensor | 69.8 mm |
Length of sensor | 57.15 mm |
List of degrees of protection (NEMA) | 7,9 |
Contact type | False |
Torque to operate contacts, max | 0.25 Nm |
Mode of operation | CW and CCW ops |
Travel to operate contacts, max | 70° |
Travel to reset contacts, max | 35° |
Travel, max | 84° |
Actuation type | Lever type, maintained contact |
Construction type housing | Cuboid |
With status indication | True |
---|---|
Continuous carrying current | Same polarity: maximum 5 A per pole (B600) |
Contact rating | Maximum 1.1 A per pole @ 115...125V DC (P300) |
Contact rating, break | Same polarity: maximum 360VA per pole, 50/60 Hz (B600) |
Contact rating, make | Same polarity: maximum 7.5 A per pole @ 480V AC @ 50/60Hz (B600) |
Output electronic | False |
Height of sensor | 160.53 mm |
---|
Ambient temperature during operating | -29 °C |
---|---|
NEMA rating designation | P300 @ DC |
Enclosure type rating | NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 11.506 |
Lead Time | 24 |
Dimension Width | 10.998 |
Dimension Length | 18.39 |
Stock Status | NON_STOCKED |
Weight | 0.993 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.