Loading
View all 802XR NEMA Type 7 & 9 Sealed Contact
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
802XR-A4F7

Sealed Haz Loc Limit Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2028, the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2028 Replacement Category: No planned RA replacement
Description
Limit Switch, Sealed Contact NEMA Type 7 And 9 Hazardous Location, Lever Type, Std Op Tq, N.O. Contact, CCW operation only, lever can be moved CW
  • Add to BOM
  • Repair services
  • Get support
802XR-A4F7

Sealed Haz Loc Limit Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: End of Life
ErrorsErrors
Rockwell Automation announces that as of December 31, 2028, the Sealed Haz Loc Limit Switch will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 31, 2028 Replacement Category: No planned RA replacement
Description
Limit Switch, Sealed Contact NEMA Type 7 And 9 Hazardous Location, Lever Type, Std Op Tq, N.O. Contact, CCW operation only, lever can be moved CW
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
802XR-A4F7
UPC
662073292296
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Action
Standard Contacts,Snap Acting
Actuator
Rotary Lever Arm
Enclosure
Metal
Operating Temperature
-29°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Contact rating
Maximum 1.1 A per pole @ 115...125V DC (P300)
Contact rating, break
Same polarity: maximum 360VA per pole, 50/60 Hz (B600)
Contact rating, make
Same polarity: maximum 7.5 A per pole @ 480V AC @ 50/60Hz (B600)
Continuous carrying current
Same polarity: maximum 5 A per pole (B600)
Output electronic
False
With status indication
True
Mechanical
Actuation type
Lever type, spring return, standard operating torque
Construction type housing
Cuboid
Contact type
False
Degree of protection (NEMA)
Other
Length of sensor
57.15 mm
List of degrees of protection (NEMA)
7,9
Mode of operation
CCW ops only, lever can be moved CW
Suitable for safety functions
True
Torque to operate contacts, max
0.34 Nm
Travel to operate contacts, max
17°
Travel to reset contacts, max
9°
Travel, max
42°
Width sensor
69.8 mm
Construction
Height of sensor
160.53 mm
Ambient temperature during operating
-29 °C
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G
NEMA rating designation
P300 @ DC
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
802XR-A4F7
UPC
662073292296
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Electrical & Connectivity
Action
Standard Contacts,Snap Acting
Actuator
Rotary Lever Arm
Enclosure
Metal
Operating Temperature
-29°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Contact rating
Maximum 1.1 A per pole @ 115...125V DC (P300)
Contact rating, break
Same polarity: maximum 360VA per pole, 50/60 Hz (B600)
Contact rating, make
Same polarity: maximum 7.5 A per pole @ 480V AC @ 50/60Hz (B600)
Continuous carrying current
Same polarity: maximum 5 A per pole (B600)
Output electronic
False
With status indication
True
Physical Characteristics
Mechanical
Actuation type
Lever type, spring return, standard operating torque
Construction type housing
Cuboid
Contact type
False
Degree of protection (NEMA)
Other
Length of sensor
57.15 mm
List of degrees of protection (NEMA)
7,9
Mode of operation
CCW ops only, lever can be moved CW
Suitable for safety functions
True
Torque to operate contacts, max
0.34 Nm
Travel to operate contacts, max
17°
Travel to reset contacts, max
9°
Travel, max
42°
Width sensor
69.8 mm
Construction
Height of sensor
160.53 mm
Compliance & Environment
Ambient temperature during operating
-29 °C
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C, and D or Class II, Groups E, F, and G
NEMA rating designation
P300 @ DC
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Sealed Haz Loc Limit Switch
CloseClose
802XR-A4F7
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose