Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Contact Operation | Standard Contacts,Snap Acting |
High Temperature Limit | -46°C,121°C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | True |
---|---|
Width sensor | 57.15 mm |
Length of sensor | 160.53 mm |
Material housing | Metal |
Nominal travel to operate contacts | 20 |
Torque to operate contacts, max | 0.45 Nm |
Mode of operation | CW ops only, lever can be moved CCW |
Travel to reset contacts, max | 11° |
Travel, max | 91° |
Actuation type | Lever type, spring return, low operating torque |
Construction type housing | Cuboid |
With status indication | True |
---|---|
Continuous carrying current | DC: 5 A, maximum |
Contact rating, break | DC: 138VA, maximum |
Contact rating, make | DC: 138VA, maximum |
Output electronic | False |
Height of sensor | 69.8 mm |
---|
Ambient temperature during operating | -46 °C |
---|---|
NEMA rating designation | P150 |
Enclosure type rating | NEMA Type 4/nonhazardous locations |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.096 |
Lead Time | 58 |
Dimension Width | 7.874 |
Dimension Length | 16.764 |
Stock Status | NON_STOCKED |
Weight | 0.914 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Contact Operation | Standard Contacts,Snap Acting |
High Temperature Limit | -46°C,121°C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | True |
---|---|
Width sensor | 57.15 mm |
Length of sensor | 160.53 mm |
Material housing | Metal |
Nominal travel to operate contacts | 20 |
Torque to operate contacts, max | 0.45 Nm |
Mode of operation | CW ops only, lever can be moved CCW |
Travel to reset contacts, max | 11° |
Travel, max | 91° |
Actuation type | Lever type, spring return, low operating torque |
Construction type housing | Cuboid |
With status indication | True |
---|---|
Continuous carrying current | DC: 5 A, maximum |
Contact rating, break | DC: 138VA, maximum |
Contact rating, make | DC: 138VA, maximum |
Output electronic | False |
Height of sensor | 69.8 mm |
---|
Ambient temperature during operating | -46 °C |
---|---|
NEMA rating designation | P150 |
Enclosure type rating | NEMA Type 4/nonhazardous locations |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.096 |
Lead Time | 58 |
Dimension Width | 7.874 |
Dimension Length | 16.764 |
Stock Status | NON_STOCKED |
Weight | 0.914 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.