Actuator | Horizontal Side Push Roller |
---|---|
Body Material | Metal |
Contact Operation | Standard Contacts,Snap Acting |
High Temperature Limit | -46°C,121°C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | Other |
Width sensor | 57.15 mm |
Length of sensor | 162.05 mm |
Material housing | Metal |
Force to operate contacts, max | 20 N |
Travel to operate contacts, max | 3.2 mm |
Travel to reset contacts, max | 1.5 mm |
Travel, max | 5.5 mm |
Actuation type | Side push roller, vertical |
Construction type housing | Cuboid |
With status indication | True |
---|---|
Contact rating | Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC |
Contact rating, break | Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600) |
Contact rating, make | Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600) |
Output electronic | False |
Height of sensor | 65.74 mm |
---|
Ambient temperature during operating | -46 °C |
---|---|
NEMA rating designation | P150 @ DC |
Enclosure type rating | NEMA Type 7 and 9/Class I, Groups B, C and D or Class II, Groups E, F and G or Class III |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 58 |
Dimension Width | 17.297 |
Dimension Length | 8.509 |
Stock Status | NON_STOCKED |
Weight | 0.914 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Horizontal Side Push Roller |
---|---|
Body Material | Metal |
Contact Operation | Standard Contacts,Snap Acting |
High Temperature Limit | -46°C,121°C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | Other |
Width sensor | 57.15 mm |
Length of sensor | 162.05 mm |
Material housing | Metal |
Force to operate contacts, max | 20 N |
Travel to operate contacts, max | 3.2 mm |
Travel to reset contacts, max | 1.5 mm |
Travel, max | 5.5 mm |
Actuation type | Side push roller, vertical |
Construction type housing | Cuboid |
With status indication | True |
---|---|
Contact rating | Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC |
Contact rating, break | Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600) |
Contact rating, make | Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600) |
Output electronic | False |
Height of sensor | 65.74 mm |
---|
Ambient temperature during operating | -46 °C |
---|---|
NEMA rating designation | P150 @ DC |
Enclosure type rating | NEMA Type 7 and 9/Class I, Groups B, C and D or Class II, Groups E, F and G or Class III |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 58 |
Dimension Width | 17.297 |
Dimension Length | 8.509 |
Stock Status | NON_STOCKED |
Weight | 0.914 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.