Loading
View all 802X NEMA Watertight
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
802X-D7

Watertight Limit Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Top Push Roller, NEMA Type 7 and 9
  • Add to BOM
  • Repair services
  • Get support
802X-D7

Watertight Limit Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Limit Switch, NEMA Type 4 and 13 Oiltight Construction, Top Push Roller, NEMA Type 7 and 9
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Alternative Products
Technotes
Unique Product Identifier
802X-D7
UPC
781180840531
Estimated Lead Time
71 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Action
Standard Contacts,Snap Acting
Enclosure
Metal
Operating Temperature
-46°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Contact rating
Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC
Contact rating, break
Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600)
Contact rating, make
Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600)
Output electronic
False
With status indication
True
Mechanical
Actuation type
Top push roller
Construction type housing
Cuboid
Degree of protection (NEMA)
Other
Force to operate contacts, max
15.6 N
Length of sensor
170.69 mm
Material housing
Metal
Suitable for safety functions
True
Travel to operate contacts, max
1.9 mm
Travel to reset contacts, max
0.8 mm
Travel, max
5.1 mm
Width sensor
57.15 mm
Construction
Height of sensor
53.09 mm
Ambient temperature during operating
-46 °C
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C and D or Class II, Groups E, F and G or Class III
NEMA rating designation
P150 @ DC
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Technical Data Publication
limit-td001_-en-p LIMIT-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
802X-D7
UPC
781180840531
Estimated Lead Time
71 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Electrical & Connectivity
Action
Standard Contacts,Snap Acting
Enclosure
Metal
Operating Temperature
-46°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Contact rating
Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC
Contact rating, break
Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600)
Contact rating, make
Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600)
Output electronic
False
With status indication
True
Physical Characteristics
Mechanical
Actuation type
Top push roller
Construction type housing
Cuboid
Degree of protection (NEMA)
Other
Force to operate contacts, max
15.6 N
Length of sensor
170.69 mm
Material housing
Metal
Suitable for safety functions
True
Travel to operate contacts, max
1.9 mm
Travel to reset contacts, max
0.8 mm
Travel, max
5.1 mm
Width sensor
57.15 mm
Construction
Height of sensor
53.09 mm
Compliance & Environment
Ambient temperature during operating
-46 °C
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C and D or Class II, Groups E, F and G or Class III
NEMA rating designation
P150 @ DC
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
limit-td001_-en-p Technical Data
LIMIT-TD001
General Publication
Product Cutsheet --
Technical Data Publication
limit-td001_-en-p LIMIT-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Watertight Limit Switch
CloseClose
802X-D7
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose