Loading
View all 802X NEMA Watertight
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
802X-CM7

Watertight Limit Switch

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Lifecycle status: Active
Lifecycle status: Active
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Construction
Environmental
Drawings
Documents
Alternative Products
Technotes
Action
Standard Contacts,Snap Acting
Actuator
Side Push Rod
Enclosure
Metal
Operating Temperature
-46°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Suitable for safety functions
True
Degree of protection (NEMA)
Other
Width sensor
57.15 mm
Length of sensor
157.23 mm
Material housing
Metal
Nominal travel to operate contacts
4.81
Force to operate contacts, max
35.49 N
Travel to reset contacts, max
5.3 mm
Travel, max
5.96 mm
Actuation type
Side push rod, maintained contact
Construction type housing
Cuboid
With status indication
True
Contact rating
Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC
Contact rating, break
Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600)
Contact rating, make
Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600)
Output electronic
False
Height of sensor
53.09 mm
Ambient temperature during operating
-46 °C
NEMA rating designation
P150 @ DC
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C and D or Class II, Groups E, F and G or Class III
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Technical Data Publication
limit-td001_-en-p LIMIT-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Action
Standard Contacts,Snap Acting
Actuator
Side Push Rod
Enclosure
Metal
Operating Temperature
-46°C,121°C
Roller Diameter
Not Applicable
Roller Material
Not Applicable
Roller Width
Not Applicable
Suitable for safety functions
True
Degree of protection (NEMA)
Other
Width sensor
57.15 mm
Length of sensor
157.23 mm
Material housing
Metal
Nominal travel to operate contacts
4.81
Force to operate contacts, max
35.49 N
Travel to reset contacts, max
5.3 mm
Travel, max
5.96 mm
Actuation type
Side push rod, maintained contact
Construction type housing
Cuboid
With status indication
True
Contact rating
Same polarity: continuous carrying current, maximum 10 A per pole (NEMA A600) @ AC
Contact rating, break
Same polarity: maximum 720VA per pole, continuous carrying current @ 10 A (NEMA A600)
Contact rating, make
Same polarity: maximum 7200VA per pole, continuous carrying current @ 10 A (NEMA A600)
Output electronic
False
Height of sensor
53.09 mm
Ambient temperature during operating
-46 °C
NEMA rating designation
P150 @ DC
Enclosure type rating
NEMA Type 7 and 9/Class I, Groups B, C and D or Class II, Groups E, F and G or Class III
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
limit-td001_-en-p Technical Data
LIMIT-TD001
General Publication
Product Cutsheet --
Technical Data Publication
limit-td001_-en-p LIMIT-TD001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
Watertight Limit Switch
CloseClose
802X-CM7
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose