Actuator | Top Push Roller |
---|---|
Body Material | Metal |
Cable Length | 802T Plug-in Style |
Contact Operation | Snap Acting,Standard Contacts |
High Temperature Limit | Standard Low Temprature, -18°C,110 °C High Temp Limit |
Roller Diameter | Roller Diam Not Applicable |
Roller Width | Roller Width Not Applicable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.461 |
Lead Time | 24 |
Dimension Width | 6.096 |
Dimension Length | 19.05 |
Stock Status | NON_STOCKED |
Weight | 0.596 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Top Push Roller |
---|---|
Body Material | Metal |
Cable Length | 802T Plug-in Style |
Contact Operation | Snap Acting,Standard Contacts |
High Temperature Limit | Standard Low Temprature, -18°C,110 °C High Temp Limit |
Roller Diameter | Roller Diam Not Applicable |
Roller Width | Roller Width Not Applicable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.461 |
Lead Time | 24 |
Dimension Width | 6.096 |
Dimension Length | 19.05 |
Stock Status | NON_STOCKED |
Weight | 0.596 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.