Metal NEMA Sealed Limit Switch
Rockwell Automation announces that as of
October 07, 2024,
the Metal NEMA Sealed Limit Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 07, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
October 07, 2024,
the Metal NEMA Sealed Limit Switch will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
October 07, 2024
Replacement Category:
No planned RA replacement
Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Cable Length | Standard Non-Plug-In |
Contact Operation | Low Energy Contacts,Snap Acting |
High Temperature Limit | 121C,-29C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | False |
---|---|
Degree of protection (NEMA) | 13 |
Width sensor | 38.86 mm |
Length of sensor | 45.21 mm |
Material housing | Metal |
Contact type | NC |
Mode of operation | CW and CCW ops |
Actuation type | Lever type, spring return, lever cannot move counter clockwise |
Connection type | No connection |
Utilization category | DC: P300 |
---|---|
Transparent cover | No modification |
DC contact current rating | 1.1A @ 115...125V (maximum per pole, 50 or 60 Hz, same polarity) |
AC contact rating, make | 7.5A @ 480V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
AC contact rating, break | 360VA @ 600V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
Continuous carrying current | 5A @ 600V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
Type of control element | Roller lever |
Ambient temperature | -29 to 121 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 24 |
Dimension Width | 11.43 |
Dimension Length | 17.78 |
Stock Status | NON_STOCKED |
Weight | 0.386 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Actuator | Rotary Lever Arm |
---|---|
Body Material | Metal |
Cable Length | Standard Non-Plug-In |
Contact Operation | Low Energy Contacts,Snap Acting |
High Temperature Limit | 121C,-29C |
Roller Diameter | Not Applicable |
Roller Material | Not Applicable |
Roller Width | Not Applicable |
Suitable for safety functions | False |
---|---|
Degree of protection (NEMA) | 13 |
Width sensor | 38.86 mm |
Length of sensor | 45.21 mm |
Material housing | Metal |
Contact type | NC |
Mode of operation | CW and CCW ops |
Actuation type | Lever type, spring return, lever cannot move counter clockwise |
Connection type | No connection |
Utilization category | DC: P300 |
---|---|
Transparent cover | No modification |
DC contact current rating | 1.1A @ 115...125V (maximum per pole, 50 or 60 Hz, same polarity) |
AC contact rating, make | 7.5A @ 480V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
AC contact rating, break | 360VA @ 600V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
Continuous carrying current | 5A @ 600V (maximum per pole, 50 or 60 Hz, 2 circuits same polarity) |
Type of control element | Roller lever |
Ambient temperature | -29 to 121 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 24 |
Dimension Width | 11.43 |
Dimension Length | 17.78 |
Stock Status | NON_STOCKED |
Weight | 0.386 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.