Indicating Lights | Not Applicable |
---|
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP66/IP67 |
List of degrees of protection (NEMA) | 1, 4X, 6P, 13 |
Torque to operate contacts, max | 0.34 Nm |
Mode of operation | CW ops only, lever can be moved CCW |
Travel to operate contacts, max | 15° |
Travel to reset contacts, max | 6° |
Travel, max | 86° |
Actuation type | Lever type, spring return, standard operating torque |
Connection type | 16 ft cable |
Switching function latching | False |
Construction type housing | Cuboid |
List of degrees of protection (IP) | IP66, IP67, IP69K |
With status indication | False |
---|---|
Number of circuits | 2 circuit |
Indicating lights | No indication light |
Continuous carrying current | 2 circuits same polarity: maximum 5 A per pole @ 24V DC |
Contact rating | 2 circuits same polarity: maximum 1.1 A per pole @ 24V DC |
Contact rating, break | 2 circuits same polarity: maximum 720VA per pole @ 600V AC @ 50/60Hz, AC-15 (A600) |
Contact rating, make | 2 circuits same polarity: maximum 7200VA per pole @ 600V AC @ 50/60Hz, AC-15 (A600) |
Output electronic | False |
Ambient temperature during operating | 0 °C |
---|---|
NEMA rating designation | 2 circuits same polarity: A600/AC-15 |
Ambient temperature | 0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water |
Width of sensor, approx | 41.3 mm |
---|---|
Height of sensor, approx | 119 mm |
Length of sensor, approx | 57.9 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 24 |
Dimension Width | 21.59 |
Dimension Length | 26.67 |
Stock Status | NON_STOCKED |
Weight | 1.179 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Indicating Lights | Not Applicable |
---|
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | 13 |
Degree of protection (IP) | IP66/IP67 |
List of degrees of protection (NEMA) | 1, 4X, 6P, 13 |
Torque to operate contacts, max | 0.34 Nm |
Mode of operation | CW ops only, lever can be moved CCW |
Travel to operate contacts, max | 15° |
Travel to reset contacts, max | 6° |
Travel, max | 86° |
Actuation type | Lever type, spring return, standard operating torque |
Connection type | 16 ft cable |
Switching function latching | False |
Construction type housing | Cuboid |
List of degrees of protection (IP) | IP66, IP67, IP69K |
With status indication | False |
---|---|
Number of circuits | 2 circuit |
Indicating lights | No indication light |
Continuous carrying current | 2 circuits same polarity: maximum 5 A per pole @ 24V DC |
Contact rating | 2 circuits same polarity: maximum 1.1 A per pole @ 24V DC |
Contact rating, break | 2 circuits same polarity: maximum 720VA per pole @ 600V AC @ 50/60Hz, AC-15 (A600) |
Contact rating, make | 2 circuits same polarity: maximum 7200VA per pole @ 600V AC @ 50/60Hz, AC-15 (A600) |
Output electronic | False |
Ambient temperature during operating | 0 °C |
---|---|
NEMA rating designation | 2 circuits same polarity: A600/AC-15 |
Ambient temperature | 0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water |
Width of sensor, approx | 41.3 mm |
---|---|
Height of sensor, approx | 119 mm |
Length of sensor, approx | 57.9 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 8.89 |
Lead Time | 24 |
Dimension Width | 21.59 |
Dimension Length | 26.67 |
Stock Status | NON_STOCKED |
Weight | 1.179 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Documents
Product Cutsheet
General
-- |
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.