Loading
View all 802M Factory Sealed Limit Switches
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
802M-XTY8

Factory Sealed Limit Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
Lifecycle status: Active
Description
Limit Switch, Pre-Wired Factory Sealed, Switch Body Only, Switch Body For Lever Type, Spring Return, Maintained Contact, Push Types, 4-Circuit, Extended Cable Length: 2.43m (8ft)
  • Add to BOM
  • Repair services
  • Get support
802M-XTY8

Factory Sealed Limit Switch

Serial #:
This product has not been verified. Please {} to confirm authenticity. register your product
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
Allen-Bradley logo
Lifecycle status: Active
Description
Limit Switch, Pre-Wired Factory Sealed, Switch Body Only, Switch Body For Lever Type, Spring Return, Maintained Contact, Push Types, 4-Circuit, Extended Cable Length: 2.43m (8ft)
  • Add to BOM
  • Repair services
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Electrical & Connectivity
General Features
Power & Electrical Characteristics
Physical Characteristics
Mechanical
Construction
Compliance & Environment
Standards & Protection
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
802M-XTY8
UPC
662073196860
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Indicating Lights
Not Applicable
Contact rating, break
4 circuits same polarity: maximum 360VA per pole @ 240V AC @ 50/60Hz, B300
Contact rating, make
4 circuits same polarity: maximum 3600VA per pole @ 240V AC @ 50/60Hz, B300
Continuous carrying current
4 circuits same polarity: maximum 5 A per pole @ 240V AC @ 50/60Hz, B300
Indicating lights
No indication light
Number of circuits
4 circuit
Output electronic
False
With status indication
False
Mechanical
Actuation type
Switch body, spring return, maintained
Connection type
8 ft cable
Construction type housing
Cuboid
Degree of protection (IP)
IP67
Degree of protection (NEMA)
13
List of degrees of protection (NEMA)
1, 4, 6P, 13
Mode of operation
CW and CCW ops
Special feature
Body only
Suitable for safety functions
False
Switching function latching
False
Construction
Height of sensor, approx
4 circuit: 38.1 mm
Length of sensor, approx
4 circuit: 96.4 mm
Width of sensor, approx
4 circuit: 44.4 mm
Ambient temperature
0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water
Ambient temperature during operating
0 °C
NEMA rating designation
4 circuits same polarity: B300, AC
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
802M-XTY8
UPC
662073196860
Estimated Lead Time
31 days
Standard Warranty Duration

1 year See details

Country of Origin
Dominican Republic
Electrical & Connectivity
Indicating Lights
Not Applicable
Contact rating, break
4 circuits same polarity: maximum 360VA per pole @ 240V AC @ 50/60Hz, B300
Contact rating, make
4 circuits same polarity: maximum 3600VA per pole @ 240V AC @ 50/60Hz, B300
Continuous carrying current
4 circuits same polarity: maximum 5 A per pole @ 240V AC @ 50/60Hz, B300
Indicating lights
No indication light
Number of circuits
4 circuit
Output electronic
False
With status indication
False
Physical Characteristics
Mechanical
Actuation type
Switch body, spring return, maintained
Connection type
8 ft cable
Construction type housing
Cuboid
Degree of protection (IP)
IP67
Degree of protection (NEMA)
13
List of degrees of protection (NEMA)
1, 4, 6P, 13
Mode of operation
CW and CCW ops
Special feature
Body only
Suitable for safety functions
False
Switching function latching
False
Construction
Height of sensor, approx
4 circuit: 38.1 mm
Length of sensor, approx
4 circuit: 96.4 mm
Width of sensor, approx
4 circuit: 44.4 mm
Compliance & Environment
Ambient temperature
0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water
Ambient temperature during operating
0 °C
NEMA rating designation
4 circuits same polarity: B300, AC
Drawings
Drawings
3D STEP Model (STP) Download (ZIP)
Drawings
3D STEP Model (STP) Download (ZIP)
Documents
Product Cutsheet General
--
General Publication
Product Cutsheet --
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
InformationInformation
Multiple countries of origin based on manufacturing location
Factory Sealed Limit Switch
CloseClose
802M-XTY8
Close
Print
Phone:
Call
InformationInformation

Please review your distributor selection

Choose distributor
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of Liability Insurance, Professional Establishment, and Technical Competence for the applicable EU Member Country.*
Accepted file types: zip, pdf. Max file size: 5 MB. Limit 3 files.
CloseClose
File size is too large. Must be less than 5 MB.
File limit exceeded. Maximum 3 files allowed.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
This catalog number is not currently eligible, please check the number you have entered or learn more about our repair services offered.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose