| Indicating Lights |
Not Applicable
|
|---|
| Suitable for safety functions |
False
|
|---|---|
| Degree of protection (NEMA) |
13
|
| Degree of protection (IP) |
IP67
|
| List of degrees of protection (NEMA) |
1, 4, 6P, 13
|
| Special feature |
Body only
|
| Mode of operation |
CW and CCW ops
|
| Actuation type |
Switch body for lever type, neutral position
|
| Connection type |
5-pin mini plug in receptacle on a 2 circuit contact block or a 9-pin plug in receptacle on a 4 circuit contact block
|
| Switching function latching |
False
|
| Construction type housing |
Cuboid
|
| With status indication |
False
|
|---|---|
| Number of circuits |
4 circuit
|
| Indicating lights |
No indication light
|
| Continuous carrying current |
4 circuits same polarity: maximum 5 A per pole @ 240V AC @ 50/60Hz, B300
|
| Contact rating, break |
4 circuits same polarity: maximum 360VA per pole @ 240V AC @ 50/60Hz, B300
|
| Contact rating, make |
4 circuits same polarity: maximum 3600VA per pole @ 240V AC @ 50/60Hz, B300
|
| Output electronic |
False
|
| Ambient temperature during operating |
0 °C
|
|---|---|
| NEMA rating designation |
4 circuits same polarity: B300, AC
|
| Ambient temperature |
0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water
|
| Width of sensor, approx |
4 circuit: 44.4 mm
|
|---|---|
| Height of sensor, approx |
4 circuit: 38.1 mm
|
| Length of sensor, approx |
4 circuit: 108.7 mm
|
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Indicating Lights |
Not Applicable
|
|---|
| Suitable for safety functions |
False
|
|---|---|
| Degree of protection (NEMA) |
13
|
| Degree of protection (IP) |
IP67
|
| List of degrees of protection (NEMA) |
1, 4, 6P, 13
|
| Special feature |
Body only
|
| Mode of operation |
CW and CCW ops
|
| Actuation type |
Switch body for lever type, neutral position
|
| Connection type |
5-pin mini plug in receptacle on a 2 circuit contact block or a 9-pin plug in receptacle on a 4 circuit contact block
|
| Switching function latching |
False
|
| Construction type housing |
Cuboid
|
| With status indication |
False
|
|---|---|
| Number of circuits |
4 circuit
|
| Indicating lights |
No indication light
|
| Continuous carrying current |
4 circuits same polarity: maximum 5 A per pole @ 240V AC @ 50/60Hz, B300
|
| Contact rating, break |
4 circuits same polarity: maximum 360VA per pole @ 240V AC @ 50/60Hz, B300
|
| Contact rating, make |
4 circuits same polarity: maximum 3600VA per pole @ 240V AC @ 50/60Hz, B300
|
| Output electronic |
False
|
| Ambient temperature during operating |
0 °C
|
|---|---|
| NEMA rating designation |
4 circuits same polarity: B300, AC
|
| Ambient temperature |
0...80° (32...176°), minimum temperature based on the absence of freezing moisture or water
|
| Width of sensor, approx |
4 circuit: 44.4 mm
|
|---|---|
| Height of sensor, approx |
4 circuit: 38.1 mm
|
| Length of sensor, approx |
4 circuit: 108.7 mm
|
Documents
|
Product Cutsheet
General
-- |
| General | Publication |
|---|---|
| Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
| Technotes |
|---|
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Copyright ©2026 Rockwell Automation, Inc.