Contact Operation | Slow Action Spring Return |
---|
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | 4 |
Width sensor | 119.13 mm |
Length of sensor | 162.1 mm |
Material housing | Metal |
Return code | Spring return |
Nominal travel to operate contacts | 26° @ contact arrangement K |
Over travel, min | 4° @ contact arrangement K |
Force to operate contacts, max | 13.35 N |
Limit switch number | Housing type 16 for slow action, spring return |
Construction type housing | Cuboid |
With status indication | False |
---|---|
Switching function | Slow-action switch |
Contact current rating, standard duty | 6A @ 120V AC |
Contact current rating, light duty | 3A @ 120V AC |
Contact arrangement | 4 neutral position contacts |
Output electronic | False |
Height of sensor | 176.28 mm |
---|---|
Lever type | Rod or Chain |
Ambient temperature | 0 to 40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.711 |
Lead Time | 24 |
Dimension Width | 0.787 |
Dimension Length | 0.991 |
Stock Status | NON_STOCKED |
Weight | 1.134 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Contact Operation | Slow Action Spring Return |
---|
Suitable for safety functions | True |
---|---|
Degree of protection (NEMA) | 4 |
Width sensor | 119.13 mm |
Length of sensor | 162.1 mm |
Material housing | Metal |
Return code | Spring return |
Nominal travel to operate contacts | 26° @ contact arrangement K |
Over travel, min | 4° @ contact arrangement K |
Force to operate contacts, max | 13.35 N |
Limit switch number | Housing type 16 for slow action, spring return |
Construction type housing | Cuboid |
With status indication | False |
---|---|
Switching function | Slow-action switch |
Contact current rating, standard duty | 6A @ 120V AC |
Contact current rating, light duty | 3A @ 120V AC |
Contact arrangement | 4 neutral position contacts |
Output electronic | False |
Height of sensor | 176.28 mm |
---|---|
Lever type | Rod or Chain |
Ambient temperature | 0 to 40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 0.711 |
Lead Time | 24 |
Dimension Width | 0.787 |
Dimension Length | 0.991 |
Stock Status | NON_STOCKED |
Weight | 1.134 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.