Contact Operation | Snap Action Maintained |
---|
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
With status indication | False |
Switching function | Other |
Contact current rating, standard duty | 6A @ 120V AC |
Contact current rating, light duty | 3A @ 120V AC |
Contact arrangement | 1 normally open contact & 1 normally closed contact |
Output electronic | False |
Suitable for safety functions | True |
---|---|
Width sensor | 177.8 mm |
Length of sensor | 169.9 mm |
Material housing | Metal |
List of degrees of protection (NEMA) | 7/9 |
Return code | Maintained |
Nominal travel to operate contacts | 38.1mm @ contact arrangement C |
Force to operate contacts, max | 28.92 N |
Limit switch number | Housing type 15 for snap action, maintained |
Construction type housing | Cuboid |
Height of sensor | 132.59 mm |
---|---|
Lever type | Fork |
Ambient temperature | 0 to 40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.653 |
Lead Time | 24 |
Dimension Width | 20.066 |
Dimension Length | 25.019 |
Stock Status | NON_STOCKED |
Weight | 5.547 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Contact Operation | Snap Action Maintained |
---|
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
With status indication | False |
Switching function | Other |
Contact current rating, standard duty | 6A @ 120V AC |
Contact current rating, light duty | 3A @ 120V AC |
Contact arrangement | 1 normally open contact & 1 normally closed contact |
Output electronic | False |
Suitable for safety functions | True |
---|---|
Width sensor | 177.8 mm |
Length of sensor | 169.9 mm |
Material housing | Metal |
List of degrees of protection (NEMA) | 7/9 |
Return code | Maintained |
Nominal travel to operate contacts | 38.1mm @ contact arrangement C |
Force to operate contacts, max | 28.92 N |
Limit switch number | Housing type 15 for snap action, maintained |
Construction type housing | Cuboid |
Height of sensor | 132.59 mm |
---|---|
Lever type | Fork |
Ambient temperature | 0 to 40 °C |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 17.653 |
Lead Time | 24 |
Dimension Width | 20.066 |
Dimension Length | 25.019 |
Stock Status | NON_STOCKED |
Weight | 5.547 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
limit-td001_-en-p
Technical Data
LIMIT-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | limit-td001_-en-p | LIMIT-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.